m255
K4
z2
!s11f vlog 2020.3 2020.07, Jul 13 2020
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
Z0 dC:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/simulation
vCoreAPB3
Z1 DXx6 sv_std 3 std 0 22 VYECXdT12H8WgbUP_5Y6:3
Z2 !s110 1608556399
!i10b 1
!s100 L5hB<F]T3W1bGPl<^[PhP3
Z3 !s11b Dg1SIo80bB@j0V0VzS_@n1
InF:z>T[Tii7><ej<P>IMX2
S1
R0
Z4 w1597483760
8C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
FC:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
!i122 14
L0 31 576
Z5 VDg1SIo80bB@j0V0VzS_@n1
Z6 OW;L;2020.3;71
r1
!s85 0
31
Z7 !s108 1608556399.000000
!s107 C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|-sv|-work|COREAPB3_LIB|C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
!i113 1
Z8 o-sv -work COREAPB3_LIB -O0
Z9 tCvgOpt 0
n@core@a@p@b3
vcoreapb3_iaddr_reg
R1
R2
!i10b 1
!s100 nd_=G26Y1TbITHV2C;CI_3
R3
I@ON@AiFeHA[WfaHS_n9V00
S1
R0
R4
8C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
FC:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
!i122 13
L0 21 110
R5
R6
r1
!s85 0
31
R7
!s107 C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s90 -reportprogress|300|-sv|-work|COREAPB3_LIB|C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s101 -O0
!i113 1
R8
R9
vCOREAPB3_MUXPTOB3
R1
R2
!i10b 1
!s100 C^f35^Y4hH@KjQjbHn?MT3
R3
IXG87:l:A?dg<mA:CR[0560
S1
R0
R4
8C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
FC:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
!i122 12
L0 30 142
R5
R6
r1
!s85 0
31
R7
!s107 C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|-sv|-work|COREAPB3_LIB|C:/WFH_Tasks/RTG4_v12.6_Updates/AC454_SRAM_Verilog/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
!i113 1
R8
R9
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3