Project Settings
Project Name top_syn Device Name synthesis: Microchip RTG4 : RT4G150
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 118 63 0 - 00m:21s - 17-12-2020
11:03:15
(premap)Complete 7 4 0 0m:04s 0m:04s 189MB 17-12-2020
11:03:23
(fpga_mapper)Complete 19 7 0 0m:13s 0m:15s 193MB 17-12-2020
11:03:39
Multi-srs Generator Complete17-12-2020
11:03:17

Area Summary
Carry Cells 156 Sequential Cells 266
DSP Blocks (dsp_used) 0 I/O Cells 128
Global Clock Buffers 5 RAM1K18_RT (v_ram) 1
LUTs (total_luts) 325

Timing Summary
Clock NameReq FreqEst FreqSlack
RCOSC_50MHZ_0/CLKOUT50.0 MHzNANA
RTG4FCCCECALIB_C0_0/RTG4FCCCECALIB_C0_0/CCC_INST_0/GL030.0 MHz39.4 MHz7.926
RTG4FCCC_C0_RTG4FCCC_C0_0_RTG4FCCC|GL0_net_inferred_clock100.0 MHz105.4 MHz0.513
System100.0 MHz226.4 MHz5.584

Optimizations Summary
Combined Clock Conversion 0 / 2