@W: CG1337 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\DirectCore\COREUPROMIF_APB\3.0.102\rtl\vlog\core\coreupromif_apb.v":404:7:404:21|Net UCLK_sync_pulse is not declared.
@W: CG1337 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\DirectCore\COREUPROMIF_APB\3.0.102\rtl\vlog\core\coreupromif_apb.v":404:7:404:21|Net UCLK_sync_pulse is not declared.
@W: CG360 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\DirectCore\CoreAPB3\4.1.100\rtl\vlog\core\coreapb3.v":244:12:244:20|Removing wire IA_PRDATA, as there is no assignment to it.
@W: CG1283 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\work\RTG4FCCC_C0\RTG4FCCC_C0_0\RTG4FCCC_C0_RTG4FCCC_C0_0_RTG4FCCC.v":18:38:18:45|Type of parameter VCOFREQUENCY on the instance CCC_INST is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL169 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":338:2:338:7|Pruning unused register CCC_0_CONFIG_DONE. Make sure that there are no unused intermediate registers.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":397:6:397:11|Optimizing register bit genblk1.CCC_0_RECALIB_EN to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":699:6:699:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PADDR[3] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":699:6:699:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PADDR[8] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":715:6:715:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PWDATA[3] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":715:6:715:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PWDATA[4] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":715:6:715:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PWDATA[5] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":715:6:715:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PWDATA[6] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":715:6:715:11|Optimizing register bit genblk3.PLL_ELOCK_APB_M_PWDATA[7] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL279 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":715:6:715:11|Pruning register bits 7 to 3 of genblk3.PLL_ELOCK_APB_M_PWDATA[7:0]. If this is not the intended behavior, drive the inputs with valid values, or inputs from the top level.
@W: CL260 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":699:6:699:11|Pruning register bit 8 of genblk3.PLL_ELOCK_APB_M_PADDR[8:2]. If this is not the intended behavior, drive the input with valid values, or an input from the top level.
@W: CL260 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":699:6:699:11|Pruning register bit 3 of genblk3.PLL_ELOCK_APB_M_PADDR[8:2]. If this is not the intended behavior, drive the input with valid values, or an input from the top level.
@W: CL169 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":397:6:397:11|Pruning unused register genblk1.CCC_0_RECALIB_EN. Make sure that there are no unused intermediate registers.
@W: CG360 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\work\RTG4FCCCECALIB_C0\RTG4FCCCECALIB_C0_0\RTG4FCCCECALIB_C0_RTG4FCCCECALIB_C0_0_RTG4FCCCECALIB.v":22:27:22:40|Removing wire \gnd_net_-1_-1, as there is no assignment to it.
@W: CL156 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\work\RTG4FCCCECALIB_C0\RTG4FCCCECALIB_C0_0\RTG4FCCCECALIB_C0_RTG4FCCCECALIB_C0_0_RTG4FCCCECALIB.v":22:27:22:40|*Input \gnd_net_-1_-1 to expression [instance] has undriven bits; assigning undriven bits to 0.  Simulation mismatch possible. Assign all bits of the input.
@W: CL156 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\work\RTG4FCCCECALIB_C0\RTG4FCCCECALIB_C0_0\RTG4FCCCECALIB_C0_RTG4FCCCECALIB_C0_0_RTG4FCCCECALIB.v":22:27:22:40|*Input \gnd_net_-1_-1 to expression [instance] has undriven bits; assigning undriven bits to 0.  Simulation mismatch possible. Assign all bits of the input.
@W: CL156 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\work\RTG4FCCCECALIB_C0\RTG4FCCCECALIB_C0_0\RTG4FCCCECALIB_C0_RTG4FCCCECALIB_C0_0_RTG4FCCCECALIB.v":22:27:22:40|*Input \gnd_net_-1_-1 to expression [instance] has undriven bits; assigning undriven bits to 0.  Simulation mismatch possible. Assign all bits of the input.
@W: CL156 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\work\RTG4FCCCECALIB_C0\RTG4FCCCECALIB_C0_0\RTG4FCCCECALIB_C0_RTG4FCCCECALIB_C0_0_RTG4FCCCECALIB.v":22:27:22:40|*Input \gnd_net_-1_-1 to expression [instance] has undriven bits; assigning undriven bits to 0.  Simulation mismatch possible. Assign all bits of the input.
@W: CL260 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\component\Actel\SgCore\RTG4FCCCECALIB\2.1.010\CorePLL_ELOCK_Ctrl_Fsm.v":699:6:699:11|Pruning register bit 6 of genblk3.PLL_ELOCK_APB_M_PADDR[7:4]. If this is not the intended behavior, drive the input with valid values, or an input from the top level.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWRITE to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(0) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(1) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(2) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(3) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(4) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(5) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(6) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(7) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(8) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(9) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(10) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(11) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(12) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(13) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(14) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(15) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(16) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(17) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(18) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(19) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(20) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(21) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(22) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(23) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(24) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(25) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(26) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(27) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(28) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(29) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(30) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Optimizing register bit PWDATA(31) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL169 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Pruning unused register PWRITE. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":100:6:100:7|Pruning unused register PWDATA(31 downto 0). Make sure that there are no unused intermediate registers.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":207:6:207:7|Optimizing register bit raddr_int(7) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":207:6:207:7|Optimizing register bit raddr_int(8) to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL279 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":207:6:207:7|Pruning register bits 8 to 7 of raddr_int(8 downto 0). If this is not the intended behavior, drive the inputs with valid values, or inputs from the top level.
@W: CL177 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":193:6:193:7|Sharing sequential element init_done. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL279 :"C:\WFH_Tasks\RTG4_v12.6_Updates\AC454_SRAM_VHDL\Libero_Project\hdl\APB_master_wrp.vhd":207:6:207:7|Pruning register bits 8 to 7 of raddr(8 downto 0). If this is not the intended behavior, drive the inputs with valid values, or inputs from the top level.