################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include src/platform/mpfs_hal/nwc/subdir.mk
-include src/platform/mpfs_hal/subdir.mk
-include src/platform/imx334_corei2c/subdir.mk
-include src/platform/hal/subdir.mk
-include src/platform/drivers/mss_uart/subdir.mk
-include src/platform/drivers/mss_i2c/subdir.mk
-include src/platform/drivers/mss_gpio/subdir.mk
-include src/platform/delay/subdir.mk
-include src/modules/ymodem/subdir.mk
-include src/application/hart4/subdir.mk
-include src/application/hart3/subdir.mk
-include src/application/hart2/subdir.mk
-include src/application/hart1/subdir.mk
-include src/application/hart0/subdir.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
endif

-include ../makefile.defs

OPTIONAL_TOOL_DEPS := \
$(wildcard ../makefile.defs) \
$(wildcard ../makefile.init) \
$(wildcard ../makefile.targets) \


BUILD_ARTIFACT_NAME := mpfs_an4723_v2024p2_df
BUILD_ARTIFACT_EXTENSION := elf
BUILD_ARTIFACT_PREFIX :=
BUILD_ARTIFACT := $(BUILD_ARTIFACT_PREFIX)$(BUILD_ARTIFACT_NAME)$(if $(BUILD_ARTIFACT_EXTENSION),.$(BUILD_ARTIFACT_EXTENSION),)

# Add inputs and outputs from these tool invocations to the build variables 
SECONDARY_FLASH += \
mpfs_an4723_v2024p2_df.hex \

SECONDARY_LIST += \
mpfs_an4723_v2024p2_df.lst \

SECONDARY_SIZE += \
mpfs_an4723_v2024p2_df.siz \


# All Target
all:
	+@$(MAKE) --no-print-directory pre-build && $(MAKE) --no-print-directory main-build

# Main-build Target
main-build: mpfs_an4723_v2024p2_df.elf secondary-outputs

# Tool invocations
mpfs_an4723_v2024p2_df.elf: $(OBJS) $(USER_OBJS) makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU RISC-V Cross C Linker'
	riscv64-unknown-elf-gcc -march=rv64gc -mabi=lp64d -msmall-data-limit=8 -mno-save-restore -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections  -g -T "C:\Work_Folder_Akhil\Q1_2025_2026\PFSOC_PIP_APPNOTE\softconsole2022p2\mpfs_an4723_v2024p2_df\src\platform\config\linker\examples\mpfs-envm.ld" -nostartfiles -Xlinker --gc-sections -Wl,-Map,"mpfs_an4723_v2024p2_df.map" -Xlinker --print-map --specs=nano.specs --specs=nosys.specs -o "mpfs_an4723_v2024p2_df.elf" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

mpfs_an4723_v2024p2_df.hex: mpfs_an4723_v2024p2_df.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Flash Image'
	riscv64-unknown-elf-objcopy -O ihex --change-section-lma *-0x20220000 "mpfs_an4723_v2024p2_df.elf"  "mpfs_an4723_v2024p2_df.hex"
	@echo 'Finished building: $@'
	@echo ' '

mpfs_an4723_v2024p2_df.lst: mpfs_an4723_v2024p2_df.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Listing'
	riscv64-unknown-elf-objdump --source --all-headers --demangle --line-numbers --wide "mpfs_an4723_v2024p2_df.elf" > "mpfs_an4723_v2024p2_df.lst"
	@echo 'Finished building: $@'
	@echo ' '

mpfs_an4723_v2024p2_df.siz: mpfs_an4723_v2024p2_df.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Print Size'
	riscv64-unknown-elf-size --format=sysv "mpfs_an4723_v2024p2_df.elf"
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(OBJS)$(SECONDARY_FLASH)$(SECONDARY_LIST)$(SECONDARY_SIZE)$(ASM_DEPS)$(S_UPPER_DEPS)$(C_DEPS) mpfs_an4723_v2024p2_df.elf
	-@echo ' '

pre-build:
	-C:\Microchip\SoftConsole-v2022.2-RISC-V-747\/python3/python.exe ../src/platform/config/xml/mpfs_configuration_generator.py ../src/platform/config/xml/   ../src/platform/config
	-@echo ' '

secondary-outputs: $(SECONDARY_FLASH) $(SECONDARY_LIST) $(SECONDARY_SIZE)

.PHONY: all clean dependents main-build pre-build

-include ../makefile.targets