**************************************************************************************
                         Libero SoC and Board Versions
**************************************************************************************

This design was tested with the following: 
  
  Libero SoC Version        : Libero SoC v12.6
  FlashPro Express          : Libero soc v12.6
  Board	                    : PolarFire EVAL KIT   
  SoftConsole               : SoftConsole v6.5  

*************************************************************************************
                         DESIGN FILE DIRECTORY STRUCTURE
*************************************************************************************


mpf_tu0778_df
    |
    |
    |---Libero_Project
    |    
    |	   
    |---Source_files
    |      
    |      
    |---Softconsole_Project
    |      |
    |      |--m1fpga-cortex-m1-blinky
    |
    |----TCL_Scripts
    |
    |---Programming_Job
    |      |
    |      |--CortexM1_Subsystem.job
    |    
    |---Readme.txt
    

Libero_Project
*************************************************************************************
The final Libero SoC project of this demo is given under this folder. 

Source_files
*************************************************************************************
The final Libero SoC source files for this demo is given under this folder.
The design is created for PolarFire MPF300T device. 

Softconsole_Project
*************************************************************************************
The final SoftConsole project of this demo is given under this folder.

Programming_Job
*************************************************************************************
This folder consists the programming file for this demo.

TCL_Scripts
*************************************************************************************
This folder consists the TCL script for this demo.