#####  START OF DSP REPORT  #####

SNo     Instantiated     Instance_Name                                                                                                                     User_Attribute     MACC_Structure     MACC_Name                                                                                                                         Primitive_Type     DOTP     P_REG(EN/ARST/SRST)     A_REG(EN/ARST/SRST)     B_REG(EN/ARST/SRST)     C_REG(EN/ARST/SRST)     D_REG(EN/ARST/SRST)     SUB_REG(EN/ARST/SRST)     B2_REG(EN/ARST/SRST)
-------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
1       YES              CoretxM1_0_0.CoretxM1_0_0.genblk6\.M1.CCORTEXM1OOO01.CCORTEXM1Il1l1.CCORTEXM1l0OlI.CCORTEXM1lIOI1.CCORTEXM1llIl1.WideMult_0_0     NA                 NA                 CoretxM1_0_0.CoretxM1_0_0.genblk6\.M1.CCORTEXM1OOO01.CCORTEXM1Il1l1.CCORTEXM1l0OlI.CCORTEXM1lIOI1.CCORTEXM1llIl1.WideMult_0_0     MACC_PA            0        1(0/1/0)                0(0/0/0)                0(0/0/0)                0(0/0/0)                0(0/0/0)                0(0/0/0)                  0(0/0/0)            
        YES              CoretxM1_0_0.CoretxM1_0_0.genblk6\.M1.CCORTEXM1OOO01.CCORTEXM1Il1l1.CCORTEXM1l0OlI.CCORTEXM1lIOI1.CCORTEXM1llIl1.WideMult_1_0     NA                 NA                 CoretxM1_0_0.CoretxM1_0_0.genblk6\.M1.CCORTEXM1OOO01.CCORTEXM1Il1l1.CCORTEXM1l0OlI.CCORTEXM1lIOI1.CCORTEXM1llIl1.WideMult_1_0     MACC_PA            0        0(0/0/0)                1(0/1/0)                1(0/1/0)                0(0/0/0)                0(0/0/0)                0(0/0/0)                  0(0/0/0)            
        YES              CoretxM1_0_0.CoretxM1_0_0.genblk6\.M1.CCORTEXM1OOO01.CCORTEXM1Il1l1.CCORTEXM1l0OlI.CCORTEXM1lIOI1.CCORTEXM1llIl1.WideMult_1_1     NA                 NA                 CoretxM1_0_0.CoretxM1_0_0.genblk6\.M1.CCORTEXM1OOO01.CCORTEXM1Il1l1.CCORTEXM1l0OlI.CCORTEXM1lIOI1.CCORTEXM1llIl1.WideMult_1_1     MACC_PA            0        1(0/1/0)                1(0/1/0)                1(0/1/0)                0(0/0/0)                0(0/0/0)                0(0/0/0)                  0(0/0/0)            
=====================================================================================================================================================================================================================================================================================================================================================================================================================================================================================================================================

#####  END OF DSP REPORT  #####