Project Settings
Project Name top_syn Device Name synthesis: Microchip PolarFire : MPF300T
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 159 126 0 - 00m:49s - 11-01-2021
21:10:49
(premap)Complete 22 17 0 0m:11s 0m:13s 222MB 11-01-2021
21:11:07
(fpga_mapper)Complete 115 55 0 0m:41s 0m:46s 243MB 11-01-2021
21:11:54
Multi-srs Generator Complete00m:03s11-01-2021
21:10:53

Area Summary
Carry Cells 582 Sequential Cells 2324
DSP Blocks (dsp_used) 3 I/O Cells 8
Global Clock Buffers 6 RAM1K20 (v_ram) 160
RAM64x12 (v_ram) 6 LUTs (total_luts) 5514

Timing Summary
Clock NameReq FreqEst FreqSlack
CORECORTEXM1_Z7|UDRCK100.0 MHz171.1 MHz2.077
PF_CCC_0_0/PF_CCC_0_0/pll_inst_0/OUT080.0 MHz112.1 MHz3.578
REF_CLK_050.0 MHzNANA
System100.0 MHz281.1 MHz6.442

Optimizations Summary
Combined Clock Conversion 2 / 2