@W: BN544 :"c:/wfh_tasks/rtg4_v12.6_updates/pf_v12.6/tu0778_cm1/libero_project/designer/top/synthesis.fdc":8:0:8:0|create_generated_clock with both -multiply_by and -divide_by not supported for this target technology
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3888:2:3888:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_16 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_15. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3837:2:3837:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_15 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_14. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3786:2:3786:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_14 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_13. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3735:2:3735:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_13 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_12. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3684:2:3684:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_12 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_11. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3633:2:3633:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_11 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3531:2:3531:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_9 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3480:2:3480:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_8 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3429:2:3429:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_7 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3378:2:3378:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_6 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3327:2:3327:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_5 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3225:2:3225:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_3 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3174:2:3174:13|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_2 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3582:2:3582:14|Removing user instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_10 because it is equivalent to instance coreahblite_0_0.coreahblite_0_0.matrix4x16.slavestage_1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: FX1183 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\work\pf_reset\pf_reset_0\core\corereset_pf.v":58:0:58:5|User-specified initial value set for instance pf_reset_0.pf_reset_0.dff cannot be supported due to limitations in architecture. Please remove the initial value set on the instance to avoid the warning. 
@W: MT530 :"c:\wfh_tasks\rtg4_v12.6_updates\pf_v12.6\tu0778_cm1\libero_project\component\actel\directcore\corecortexm1\4.0.100\core_encrypted\ccortexm1_uj_jtag.v":339:0:339:5|Found inferred clock CORECORTEXM1_Z7|UDRCK which controls 163 sequential elements including CoretxM1_0_0.CoretxM1_0_0.genblk4\.ujjtag.CCORTEXM1OlIIOI[4:0]. This clock has no specified timing constraint which may adversely impact design performance.