*******************************************
       Libero SoC and IP Core VERSIONS
*******************************************

This design was tested with the following: 

	Libero SoC Version      : v2023.1	
        FlashPro Express        : v2023.1

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

mpf_dg0889_liberosoc_df
    |
    |	   
    |---Programming_file
    |      |
    |      |--SDI12G.job
    |
    |---script_support
    |
    |---VKPFCRXSDI12G_tcl
    |
    |---readme.txt
    

==========================================================================================================================================================================
Programming_file
==========================================================================================================================================================================
This folder consists the programming job file for PolarFire Video kit

=========================================================================================================================================================================
script_support
=========================================================================================================================================================================
This folder consists the tcl scripts required for this design. An active internet connnection is required to download the IP's required to build and run the flow properly.

=========================================================================================================================================================================
VKPFCRXSDI12G_tcl
=========================================================================================================================================================================
This file consists of all the commands required to run the entire desgin flow from synthesis to job file generation.