Project Settings
Project Name top_syn Device Name synthesis: Microchip PolarFire : MPF300T
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 172 233 0 - 00m:19s - 1/13/2021
10:54:10 AM
(premap)Complete 54 28 0 0m:03s 0m:03s 230MB 1/13/2021
10:54:15 AM
(fpga_mapper)Complete 50 13 0 0m:14s 0m:14s 223MB 1/13/2021
10:54:30 AM
Multi-srs Generator Complete1/13/2021
10:54:11 AM

Area Summary
Carry Cells 292 Sequential Cells 2532
DSP Blocks (dsp_used) 68 I/O Cells 4
Global Clock Buffers 3 RAM1K20 (v_ram) 5
RAM64x12 (v_ram) 50 LUTs (total_luts) 1530

Timing Summary
Clock NameReq FreqEst FreqSlack
PF_ccc_0_0/PF_ccc_0_0/pll_inst_0/OUT0200.0 MHz249.9 MHz0.998
REF_CLK_050.0 MHzNANA
fft_inpl_slowClock|divider_inferred_clock[2]100.0 MHz221.9 MHz5.494

Optimizations Summary
Combined Clock Conversion 1 / 2