@W: MO160 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\work\pf_coreuart_0\pf_coreuart_0_0\rtl\vlog\core\rx_async.v":421:0:421:5|Register bit rx_parity_calc (in view view:work.PF_COREUART_0_PF_COREUART_0_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog)) is always 0. To keep the instance, apply syn_preserve=1 on the instance.
@W: BN132 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\actel\directcore\corefft\7.1.100\rtl\in_place\vlog\core\kit.v":244:6:244:11|Removing sequential instance PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1.DUT_INPLACE.bfly_0.cmplx_0.genblk1.cmplx18_0.half_1.genblk1.dly_d.genblk1.delayLine[0][15:0] because it is equivalent to instance PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1.DUT_INPLACE.bfly_0.cmplx_0.genblk1.cmplx18_0.half_0.genblk1.dly_d.genblk1.delayLine[0][15:0]. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: MO160 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\work\pf_coreuart_0\pf_coreuart_0_0\rtl\vlog\core\tx_async.v":119:0:119:5|Register bit xmit_state[4] (in view view:work.PF_COREUART_0_PF_COREUART_0_0_Tx_async_0s_0s_0s_1s_2s_3s_4s_5s_6s(verilog)) is always 0. To keep the instance, apply syn_preserve=1 on the instance.
@W: MO161 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\work\pf_coreuart_0\pf_coreuart_0_0\rtl\vlog\core\rx_async.v":261:0:261:5|Register bit last_bit[3] (in view view:work.PF_COREUART_0_PF_COREUART_0_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog)) is always 1. To keep the instance, apply syn_preserve=1 on the instance.
@W: MO160 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\work\pf_coreuart_0\pf_coreuart_0_0\rtl\vlog\core\rx_async.v":261:0:261:5|Register bit last_bit[2] (in view view:work.PF_COREUART_0_PF_COREUART_0_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog)) is always 0. To keep the instance, apply syn_preserve=1 on the instance.
@W: MO160 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\work\pf_coreuart_0\pf_coreuart_0_0\rtl\vlog\core\rx_async.v":261:0:261:5|Register bit last_bit[1] (in view view:work.PF_COREUART_0_PF_COREUART_0_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog)) is always 0. To keep the instance, apply syn_preserve=1 on the instance.
@W: FX107 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\actel\directcore\corefir_pf\2.3.100\rtl\vhdl\core\enum_kit.vhd":116:4:116:5|RAM enum_pad_g5_0.data_pipe_0.delayLine_seqshift[15:0] (in view: corefir_pf_lib.enum_fir_adv_g5_work_pf_corefir_rtl_0layer1(rtl)) does not have a read/write conflict check. Possible simulation mismatch. To resolve a read/write conflict, either set syn_ramstyle = rw_check, or enable the "Read Write Check on RAM" Implementation Option. For more information, search for "read/write conflict check" in Online Help.
@W: FX107 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\actel\directcore\corefir_pf\2.3.100\rtl\vhdl\core\enum_kit.vhd":116:4:116:5|RAM enum_pad_g5_0.reload_coef_pad\.symm_data_pipe_0.delayLine_seqshift[15:0] (in view: corefir_pf_lib.enum_fir_adv_g5_work_pf_corefir_rtl_0layer1(rtl)) does not have a read/write conflict check. Possible simulation mismatch. To resolve a read/write conflict, either set syn_ramstyle = rw_check, or enable the "Read Write Check on RAM" Implementation Option. For more information, search for "read/write conflict check" in Online Help.
@W: BN132 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\actel\directcore\corefft\7.1.100\rtl\in_place\vlog\core\fftsm.v":675:2:675:7|Removing instance PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1.DUT_INPLACE.sm_0.inBuf_wA_0.offsetPQ_r1[6] because it is equivalent to instance PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1.DUT_INPLACE.sm_0.inBuf_wA_0.mask1_r[5]. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\actel\directcore\corefft\7.1.100\rtl\in_place\vlog\core\fftsm.v":675:2:675:7|Removing instance PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1.DUT_INPLACE.sm_0.inBuf_rA_0.offsetPQ_r1[6] because it is equivalent to instance PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1.DUT_INPLACE.sm_0.inBuf_rA_0.mask1_r[5]. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BW156 :|Option "-name" of set_clock_groups cannot be forward-annotated; there is no equivalent option in your place-and-route tool.
@W: MT246 :"c:\pf_task_jan_2021\test\dg0762\dg0762_corefir\libero_project\component\work\pf_init_monitor_0\pf_init_monitor_0_0\pf_init_monitor_0_pf_init_monitor_0_0_pf_init_monitor.v":40:53:40:58|Blackbox INIT is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results)
@W: MT420 |Found inferred clock fft_inpl_slowClock|divider_inferred_clock[2] with period 10.00ns. Please declare a user-defined clock on net PF_DSP_FLOW_DEMO_TOP_0.PF_COREFFT_0.PF_COREFFT_0.genblk1\.DUT_INPLACE.slowClock_0.divider[2].