Configuration Report for SERDES XCVR, PCIe, CCC and Transmit PLL
Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)
Family: PolarFire
Die: MPF300TS
Package: FCG1152
Date: Wed Jan 13 11:30:05 2021

Report path: C:\PF_task_jan_2021\test\DG0762\DG0762_FIR_RTL\Libero_Project\designer\top\Design_Initialization_Data_Report.txt
PLL_SE_0 - CCC   (PF_ccc_0_0/PF_ccc_0_0/pll_inst_0)
+---------------+------------------+----------------+---------------------------+-------------------+
| Register Name | Register Address | Register Reset | Register Configured Value | Register Modified |
+---------------+------------------+----------------+---------------------------+-------------------+
| SOFT_RESET    | 0x8010000        | 0x00000000     | 0x00000000                | No                |
| PLL_CTRL      | 0x8010004        | 0x0000107C     | 0x00001087                | Yes               |
| PLL_REF_FB    | 0x8010008        | 0x00000000     | 0x00000100                | Yes               |
| PLL_FRACN     | 0x801000C        | 0x00000000     | 0x00000000                | No                |
| PLL_DIV_0_1   | 0x8010010        | 0x00000000     | 0x01000600                | Yes               |
| PLL_DIV_2_3   | 0x8010014        | 0x00000000     | 0x01000100                | Yes               |
| PLL_CTRL2     | 0x8010018        | 0x00001006     | 0x00001014                | Yes               |
| PLL_CAL       | 0x801001C        | 0x00000000     | 0x0000000E                | Yes               |
| PLL_PHADJ     | 0x8010020        | 0x00004001     | 0x00004000                | Yes               |
| SSCG_REG_0    | 0x8010024        | 0x00000000     | 0x00000001                | Yes               |
| SSCG_REG_1    | 0x8010028        | 0x00000000     | 0x0000000A                | Yes               |
| SSCG_REG_2    | 0x801002C        | 0x00000000     | 0x00000060                | Yes               |
| SSCG_REG_3    | 0x8010030        | 0x00000000     | 0x00000001                | Yes               |
+---------------+------------------+----------------+---------------------------+-------------------+