**************************************************************************************
                         Libero SoC and Board Versions
**************************************************************************************

This design was tested with the following: 
  
  Libero SoC Version   : Libero SoC  v2025.1
  Board	               : PolarFire Splash kit - REV 2		


*************************************************************************************
                        DESIGN FILE DIRECTORY STRUCTURE
*************************************************************************************

mpf_an5978_df
    |
    |
    |---Programming_Files
    |
    |---GUI    
    |
    |---HW
	|
    |---Readme.txt
    

Programming_Files
*************************************************************************************
This folder consists the programming job file for this demo.

GUI
*************************************************************************************
This folder consists the Host PC application to run the design.

HW
*************************************************************************************
This folder consists the TCL scripts to run the design.