**************************************************************************************
                         Libero SoC and Board Versions
**************************************************************************************

This design was tested with the following: 
  
  Libero SoC Version   : Libero SoC  v2025.1
  Board	               : PolarFire Evaluation Kit		


*************************************************************************************
                        DESIGN FILE DIRECTORY STRUCTURE
*************************************************************************************

mpf_an5864_v2025p1_eval_df
    |
    |---HW
	|
    |---Readme.txt
    

HW
*************************************************************************************
This folder consists the TCL scripts to run the design.