################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include osal/freertos/src/subdir.mk
-include miv_rv32_hal/subdir.mk
-include lwip/port/FreeRTOS/M2SXXX/subdir.mk
-include lwip/netif/ppp/subdir.mk
-include lwip/netif/subdir.mk
-include lwip/core/snmp/subdir.mk
-include lwip/core/ipv4/subdir.mk
-include lwip/core/subdir.mk
-include lwip/api/subdir.mk
-include hal/subdir.mk
-include drivers/CoreUARTapb/subdir.mk
-include drivers/CoreTimer/subdir.mk
-include drivers/CoreTSE/subdir.mk
-include drivers/CoreSysServices_PF/subdir.mk
-include drivers/CoreSPI/subdir.mk
-include drivers/CoreGPIO/subdir.mk
-include common/log/src/subdir.mk
-include common/assert/src/subdir.mk
-include bsp/rtc/src/subdir.mk
-include bsp/network_settings/src/subdir.mk
-include bsp/basic_webserver/subdir.mk
-include bsp/subdir.mk
-include api_oam_sdk/tunnel/src/subdir.mk
-include api_oam_sdk/test/src/subdir.mk
-include api_oam_sdk/table_mem_alloc/src/subdir.mk
-include api_oam_sdk/table_config/src/subdir.mk
-include api_oam_sdk/table_access/src/subdir.mk
-include api_oam_sdk/system/src/subdir.mk
-include api_oam_sdk/service_uni/src/subdir.mk
-include api_oam_sdk/service_l2cp/src/subdir.mk
-include api_oam_sdk/service_interface/src/subdir.mk
-include api_oam_sdk/service_evc/src/subdir.mk
-include api_oam_sdk/service_cos/src/subdir.mk
-include api_oam_sdk/service_bwp/src/subdir.mk
-include api_oam_sdk/service_activation/src/subdir.mk
-include api_oam_sdk/rmep_db/src/subdir.mk
-include api_oam_sdk/policer_mef10p2/src/subdir.mk
-include api_oam_sdk/notifications/src/subdir.mk
-include api_oam_sdk/metroam_hal/src/subdir.mk
-include api_oam_sdk/mep/src/subdir.mk
-include api_oam_sdk/maintenance_domain/src/subdir.mk
-include api_oam_sdk/maintenance_association/src/subdir.mk
-include api_oam_sdk/loopback/src/subdir.mk
-include api_oam_sdk/isr/src/subdir.mk
-include api_oam_sdk/initialisation/src/subdir.mk
-include api_oam_sdk/fault_notification_generator/src/subdir.mk
-include api_oam_sdk/continuity_check/src/subdir.mk
-include FreeRTOS/source/portable/MemMang/subdir.mk
-include FreeRTOS/source/portable/GCC/RISC-V/subdir.mk
-include FreeRTOS/source/subdir.mk
-include FreeRTOS/common/Minimal/subdir.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
endif

-include ../makefile.defs

OPTIONAL_TOOL_DEPS := \
$(wildcard ../makefile.defs) \
$(wildcard ../makefile.init) \
$(wildcard ../makefile.targets) \


BUILD_ARTIFACT_NAME := pf_oam
BUILD_ARTIFACT_EXTENSION := elf
BUILD_ARTIFACT_PREFIX :=
BUILD_ARTIFACT := $(BUILD_ARTIFACT_PREFIX)$(BUILD_ARTIFACT_NAME)$(if $(BUILD_ARTIFACT_EXTENSION),.$(BUILD_ARTIFACT_EXTENSION),)

# Add inputs and outputs from these tool invocations to the build variables 
SECONDARY_FLASH += \
pf_oam.hex \

SECONDARY_LIST += \
pf_oam.lst \

SECONDARY_SIZE += \
pf_oam.siz \


# All Target
all: main-build

# Main-build Target
main-build: pf_oam.elf secondary-outputs

# Tool invocations
pf_oam.elf: $(OBJS) $(USER_OBJS) makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU RISC-V Cross C Linker'
	riscv64-unknown-elf-gcc -march=rv32im -mabi=ilp32 -msmall-data-limit=8 -mno-save-restore -O1 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections  -g3 -T "C:\mutyam\oam\28-5-2024\OAM_2-7-24\SoftConsole\pf_oam\miv_rv32_hal\miv-rv32-ram.ld" -nostartfiles -Xlinker --gc-sections -Wl,-Map,"pf_oam.map" --specs=nano.specs --specs=nosys.specs -o "pf_oam.elf" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

pf_oam.hex: pf_oam.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Flash Image'
	riscv64-unknown-elf-objcopy -O ihex --change-section-lma *-0x80000000 "pf_oam.elf"  "pf_oam.hex"
	@echo 'Finished building: $@'
	@echo ' '

pf_oam.lst: pf_oam.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Listing'
	riscv64-unknown-elf-objdump --source --all-headers --demangle --line-numbers --wide "pf_oam.elf" > "pf_oam.lst"
	@echo 'Finished building: $@'
	@echo ' '

pf_oam.siz: pf_oam.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Print Size'
	riscv64-unknown-elf-size --format=berkeley "pf_oam.elf"
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(OBJS)$(SECONDARY_FLASH)$(SECONDARY_LIST)$(SECONDARY_SIZE)$(ASM_DEPS)$(S_UPPER_DEPS)$(C_DEPS) pf_oam.elf
	-@echo ' '

secondary-outputs: $(SECONDARY_FLASH) $(SECONDARY_LIST) $(SECONDARY_SIZE)

.PHONY: all clean dependents main-build

-include ../makefile.targets