/*******************************************************************************
 *  (c)Copyright 2016-2017 Microsemi Corporation.  All rights reserved.
 *
 *  Configure ZL30364 device.
 *
 * SVN $Revision: $
 * SVN $Date: $
 */

#include "drivers/CoreSPI/core_spi.h"
#include "zl_reg_config.h"
#include "hw_platform.h"

#define DELAY_COUNT_1 64UL
#define DELAY_COUNT_2 4096UL
#define DELAY_COUNT_BASE 40000000
void delay(uint32_t div)
{
	volatile uint32_t delay_count = DELAY_COUNT_BASE/div ;/// 128u;

	while(delay_count > 0u)
	{
		--delay_count;
	}
}

spi_instance_t g_flash_core_spi;

#define SPI_SLAVE               0
#define SPI_INSTANCE            &g_flash_core_spi
/*==============================================================================
 * ZL30362 registers are 8-bit registers.
 */
#define ZL_ADDRESS_BITS_MASK    0x0000007Fu
#define ZL_REG_BITS_MASK        0x000000FFu
#define ZL_READY_CODE           0x0000009Fu

#define READ_ZL_READY_REG_CMD   0x00008000u
#define SELECT_ZL_PAGE0_CMD     0x00007F00u
extern void delay(uint32_t div);
/*==============================================================================
 * Configure the ZL30364 device through its SPI interface.
 */
void configure_zl30364(void)
{
	uint32_t inc,size = 0;
	uint32_t zl_register = 0;
	uint32_t zl_ready;
	uint32_t tx_bits;
	/*--------------------------------------------------------------------------
	 * Configure SPI interface.
	 */
	SPI_init( SPI_INSTANCE, CORESPI_BASE_ADDR, 32 );
	SPI_configure_master_mode( SPI_INSTANCE );

	SPI_set_slave_select(SPI_INSTANCE, SPI_SLAVE);

	/*--------------------------------------------------------------------------
	 * Wait for ZL30362 to become ready.
	 * Compare against full ready register value instead of simply polling the
	 * ready bit. This avoids false ready bit detection when the ZL device has
	 * not fully come out of reset and does not respond to SPI transactions yet.
	 * The SPI transfer would typically return all 1's when there is no SPI
	 * device responding to the transaction.
	 */

	SPI_transfer_frame(SPI_INSTANCE, SELECT_ZL_PAGE0_CMD);
	do {
		zl_register = SPI_transfer_frame(SPI_INSTANCE, READ_ZL_READY_REG_CMD);//READ_ZL_READY_REG_CMD);
		zl_ready = zl_register  & ZL_REG_BITS_MASK;
	} while(zl_ready != ZL_READY_CODE);

	/*--------------------------------------------------------------------------
	 * Transfer ZL30362 configuration via SPI.
	 *
	 */
	size = sizeof(g_zl30362_config2)-1;

				tx_bits = ((609 & ZL_ADDRESS_BITS_MASK) << 8u) | 0xbb;

						SPI_transfer_frame(SPI_INSTANCE, tx_bits);

	for(inc = 0; inc < size; ++inc)
	{

		tx_bits = ((inc & ZL_ADDRESS_BITS_MASK) << 8u) | g_zl30362_config2[inc];

		SPI_transfer_frame(SPI_INSTANCE, tx_bits);
		if(inc == 0x10 )
		{
			delay(DELAY_COUNT_1);
		} else
		{
			delay(DELAY_COUNT_2);
		}
	}
	tx_bits = ((609 & ZL_ADDRESS_BITS_MASK) << 8u) | 0xbb;

	SPI_transfer_frame(SPI_INSTANCE, tx_bits);

	SPI_clear_slave_select(SPI_INSTANCE, SPI_SLAVE);
}