**************************************************************************************
                      Libero SoC, SoftConsole & IP Core Versions
**************************************************************************************

This design was tested with the following: 
  
  Libero SoC Version        : Libero SoC v2025.1
  SoftConsole               : v2022.2 
  Board Revision    	    : PolarFire SEV Kit
							  USXGMII Daughter Card
  
*************************************************************************************
                         DESIGN FILE DIRECTORY STRUCTURE
*************************************************************************************

AN5488_USXGMII_df
    |
    |---Programming_job	
    |
    |---fw
    |          
    |---hw
    |
    |---readme.txt
    
fw
=============================================================================================================
For reference, the final SoftConsole project for Mi-V application is provided under this folder. The design 
is created for PolarFire MPF300T Evaluation Kit

hw
================================================================================================================
This folder contains TCL scripts to run the demo design

Programming_job
=============================================================================================================
This folder contains the Job file to program the board.