1              		.file	"hdmi_tx.c"
   2              		.option nopic
   3              		.attribute arch, "rv32i2p0"
   4              		.attribute unaligned_access, 0
   5              		.attribute stack_align, 16
   6              		.text
   7              	.Ltext0:
   8              		.cfi_sections	.debug_frame
   9              		.section	.text.HDMI_tx_init,"ax",@progbits
  10              		.align	2
  11              		.globl	HDMI_tx_init
  13              	HDMI_tx_init:
  14              	.LFB5:
  15              		.file 1 "../src/application/hdmi_config/hdmi_tx.c"
   1:../src/application/hdmi_config/hdmi_tx.c **** /*
   2:../src/application/hdmi_config/hdmi_tx.c ****  * hdmi_config.c
   3:../src/application/hdmi_config/hdmi_tx.c ****  *
   4:../src/application/hdmi_config/hdmi_tx.c ****  *  Created on: Jan 20, 2016
   5:../src/application/hdmi_config/hdmi_tx.c ****  *      Author: Microsemi
   6:../src/application/hdmi_config/hdmi_tx.c ****  */
   7:../src/application/hdmi_config/hdmi_tx.c **** 
   8:../src/application/hdmi_config/hdmi_tx.c **** #include <stdio.h>
   9:../src/application/hdmi_config/hdmi_tx.c **** #include "hdmi_tx.h"
  10:../src/application/hdmi_config/hdmi_tx.c **** 
  11:../src/application/hdmi_config/hdmi_tx.c **** extern gpio_instance_t g_gpio_out;
  12:../src/application/hdmi_config/hdmi_tx.c **** extern i2c_instance_t g_i2c_instance_hdmi;
  13:../src/application/hdmi_config/hdmi_tx.c **** static i2c_instance_t * this_i2c = &g_i2c_instance_hdmi;
  14:../src/application/hdmi_config/hdmi_tx.c **** 
  15:../src/application/hdmi_config/hdmi_tx.c **** static uint8_t tx_buffer[16];
  16:../src/application/hdmi_config/hdmi_tx.c **** 
  17:../src/application/hdmi_config/hdmi_tx.c **** static const uint8_t iic_hdmi_out_config[IIC_HDMI_OUT_CONFIG_LEN][2] =
  18:../src/application/hdmi_config/hdmi_tx.c **** {
  19:../src/application/hdmi_config/hdmi_tx.c **** 	{0xF9, 0x00}, // Fixed I2C Addr
  20:../src/application/hdmi_config/hdmi_tx.c **** 
  21:../src/application/hdmi_config/hdmi_tx.c **** 	// Power-up the Tx (HPD must be high)
  22:../src/application/hdmi_config/hdmi_tx.c **** 	{0x41, 0x10}, // all circuits powered up 0x41[6] , sync adjustment disabled 0x41[1]
  23:../src/application/hdmi_config/hdmi_tx.c **** 
  24:../src/application/hdmi_config/hdmi_tx.c **** 	// Fixed registers that must be set on power up
  25:../src/application/hdmi_config/hdmi_tx.c **** 	{0x98, 0x03}, // ADI Recommended Write - IMP
  26:../src/application/hdmi_config/hdmi_tx.c **** 	{0x9A, 0xE0}, // ADI Recommended Write - IMP
  27:../src/application/hdmi_config/hdmi_tx.c **** 	{0x9C, 0x30}, // ADI Recommended Write - IMP
  28:../src/application/hdmi_config/hdmi_tx.c **** 	{0x9D, 0x61}, // Set clock divide-no clock division & 0x9d[1:0] = '01'
  29:../src/application/hdmi_config/hdmi_tx.c **** 	{0xA2, 0xA4}, // ADI Recommended Write - IMP
  30:../src/application/hdmi_config/hdmi_tx.c **** 	{0xA3, 0xA4}, // ADI Recommended Write - IMP
  31:../src/application/hdmi_config/hdmi_tx.c **** 	{0xE0, 0xD0}, // ADI Recommended Write - IMP
  32:../src/application/hdmi_config/hdmi_tx.c **** 	{0xF9, 0x00}, // ADI Recommended Write - IMP
  33:../src/application/hdmi_config/hdmi_tx.c **** 	{0xDE, 0x10}, // ADI Recommended Write - 0xDE[3] = '0'  Normal TMDS Clock
  34:../src/application/hdmi_config/hdmi_tx.c **** 
  35:../src/application/hdmi_config/hdmi_tx.c **** 	{0x94, 0x00}, // Disable All Interrupts
  36:../src/application/hdmi_config/hdmi_tx.c **** 	{0xA1, 0x40}, // 0xA1[6] - Monitor Sense monitoring disabled, Channels 0,1,2 and clock driver powe
  37:../src/application/hdmi_config/hdmi_tx.c **** 
  38:../src/application/hdmi_config/hdmi_tx.c **** 	{0xBA, 0x60}, // Programmable delay for input video clock = 011 = no delay
  39:../src/application/hdmi_config/hdmi_tx.c **** 
  40:../src/application/hdmi_config/hdmi_tx.c **** 	{0xD6, 0xC0}, //HPD is always high [7:6], soft TMDS clock on disabled [4], video input and clock n
  41:../src/application/hdmi_config/hdmi_tx.c **** 
  42:../src/application/hdmi_config/hdmi_tx.c **** 
  43:../src/application/hdmi_config/hdmi_tx.c **** 	// Set up the video input mode
  44:../src/application/hdmi_config/hdmi_tx.c **** 	{0x15, 0x00}, // Input YCbCr 4:2:2 with embedded syncs
  45:../src/application/hdmi_config/hdmi_tx.c **** 	//Set video output format
  46:../src/application/hdmi_config/hdmi_tx.c **** 	//{0x16, 0x38},                         //    R0x16[ 7] = Output Video Format = 0 (4:4:4)
  47:../src/application/hdmi_config/hdmi_tx.c ****                                         //    R0x16[5:4] = Input Video Color Depth = 11 (8 bits/col
  48:../src/application/hdmi_config/hdmi_tx.c ****                                         //    R0x16[3:2] = Input video Style = 10 (style 1)
  49:../src/application/hdmi_config/hdmi_tx.c ****                                         //    R0x16[  1] = DDR Input Edge = 0 (falling edge)
  50:../src/application/hdmi_config/hdmi_tx.c ****                                         //    ROx16[  0] = Output Color Space = 4 (RGB)
  51:../src/application/hdmi_config/hdmi_tx.c **** 
  52:../src/application/hdmi_config/hdmi_tx.c **** 	{0x16, 0x30},                         //    R0x16[ 7] = Output Video Format = 0 (4:4:4)
  53:../src/application/hdmi_config/hdmi_tx.c **** 	                                        //    R0x16[5:4] = Input Video Color Depth = 11 (8 bits/co
  54:../src/application/hdmi_config/hdmi_tx.c **** 	                                        //    R0x16[3:2] = Input video Style = 10 (style 1)
  55:../src/application/hdmi_config/hdmi_tx.c **** 	                                        //    R0x16[  1] = DDR Input Edge = 0 (falling edge)
  56:../src/application/hdmi_config/hdmi_tx.c **** 	                                        //    ROx16[  0] = Output Color Space = 4 (RGB)
  57:../src/application/hdmi_config/hdmi_tx.c **** 
  58:../src/application/hdmi_config/hdmi_tx.c **** 	// Set up the video output mode
  59:../src/application/hdmi_config/hdmi_tx.c **** 	{0x17, 0x02}, // Vsync polarity = high, Hsync Polarity = high, Aspect ration = 16:9 and DE generat
  60:../src/application/hdmi_config/hdmi_tx.c **** 
  61:../src/application/hdmi_config/hdmi_tx.c **** 	{0xD0, 0x30},  // Delay adjust for negative DDR capture = disabled,   R0xD0[1] = 0;sync adjustment
  62:../src/application/hdmi_config/hdmi_tx.c **** 
  63:../src/application/hdmi_config/hdmi_tx.c **** 	{0x18, 0x00}, // Color space conversion
  64:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0x18[  7] = CSC enable = 1 (CSC enabled)
  65:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0x18[6:5] = CSC Scaling Factor = 10 (+/- 4.0, -16384 
  66:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0x18[4:0] = CSC coefficient A1[12:8]
  67:../src/application/hdmi_config/hdmi_tx.c **** 	{0x40, 0x80}, // General Control packet enable
  68:../src/application/hdmi_config/hdmi_tx.c **** 	{0x48, 0x00}, // Video Input Justification
  69:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0x48[8:7] = Video Input Justification = 10 (left just
  70:../src/application/hdmi_config/hdmi_tx.c **** 	{0x49, 0xA8}, // Bit trimming mode = 101010 (truncate)
  71:../src/application/hdmi_config/hdmi_tx.c **** 	{0x4C, 0x00}, // Color Depth = 0000 (color depth not indicated)
  72:../src/application/hdmi_config/hdmi_tx.c **** 	{0x55, 0x00},  // Set RGB in AVinfo Frame //    R0x55[6:5] = Output Format = 00 (RGB)
  73:../src/application/hdmi_config/hdmi_tx.c **** 	{0x56, 0x08},                           //    R0x56[5:4] = Picture Aspect Ratio = 00 (no data)
  74:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0x56[3:0] = Active Format Aspect Ratio = 1000 (Same a
  75:../src/application/hdmi_config/hdmi_tx.c **** 	{0xAF, 0x06}, // Set HDMI Mode
  76:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0xAF[  7] = HDCP Enable = 0 (HDCP disabled)
  77:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0xAF[  4] = Frame Encryption = 0 (Current frame NOT H
  78:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0xAF[3:2] = 01 (fixed)
  79:../src/application/hdmi_config/hdmi_tx.c **** 	                                      //    R0xAF[  1] = HDMI/DVI Mode Select = 1 (HDMI Mode)
  80:../src/application/hdmi_config/hdmi_tx.c **** 
  81:../src/application/hdmi_config/hdmi_tx.c **** 
  82:../src/application/hdmi_config/hdmi_tx.c **** };
  83:../src/application/hdmi_config/hdmi_tx.c **** 
  84:../src/application/hdmi_config/hdmi_tx.c **** #define IIC_HDMI_OUT_EMBEDDED_SYNC_CONFIG_LEN  (6)
  85:../src/application/hdmi_config/hdmi_tx.c **** static const uint8_t iic_hdmi_out_embedded_sync_config[IIC_HDMI_OUT_EMBEDDED_SYNC_CONFIG_LEN][2] =
  86:../src/application/hdmi_config/hdmi_tx.c **** {
  87:../src/application/hdmi_config/hdmi_tx.c ****    //
  88:../src/application/hdmi_config/hdmi_tx.c ****    // Configure for 1080p60 16-bit bus embedded syncs
  89:../src/application/hdmi_config/hdmi_tx.c ****    //
  90:../src/application/hdmi_config/hdmi_tx.c ****    {0x30, 0x1B}, // Hsync placement = 0001011000 (0x58) = 88
  91:../src/application/hdmi_config/hdmi_tx.c ****    {0x31, 0x82}, // Hsync duration  = 0000101100 (0x2C) = 44
  92:../src/application/hdmi_config/hdmi_tx.c ****    {0x32, 0x80}, //
  93:../src/application/hdmi_config/hdmi_tx.c ****    {0x33, 0x14}, // Vsync placement = 0000000100 (0x04) =  4
  94:../src/application/hdmi_config/hdmi_tx.c ****    {0x34, 0x05}, // Vsync duration  = 0000000101 (0x05) =  5
  95:../src/application/hdmi_config/hdmi_tx.c ****    {0x17, 0x00}  // VSync Polarity = 0(high), HSync Polarity = 0(high)
  96:../src/application/hdmi_config/hdmi_tx.c **** };
  97:../src/application/hdmi_config/hdmi_tx.c **** 
  98:../src/application/hdmi_config/hdmi_tx.c **** static i2c_status_t hdmi_i2c_tx_write(uint8_t i2c_div_address, uint8_t data_reg, uint8_t data)
  99:../src/application/hdmi_config/hdmi_tx.c **** {
 100:../src/application/hdmi_config/hdmi_tx.c **** 	uint8_t write_length;
 101:../src/application/hdmi_config/hdmi_tx.c **** 	i2c_status_t status;
 102:../src/application/hdmi_config/hdmi_tx.c **** 	if(data_reg){
 103:../src/application/hdmi_config/hdmi_tx.c **** 		tx_buffer[0] = data_reg;
 104:../src/application/hdmi_config/hdmi_tx.c **** 		tx_buffer[1] = data;
 105:../src/application/hdmi_config/hdmi_tx.c **** 		write_length = sizeof(data_reg) + sizeof(data);
 106:../src/application/hdmi_config/hdmi_tx.c **** 	}else{
 107:../src/application/hdmi_config/hdmi_tx.c **** 	tx_buffer[0] = data;
 108:../src/application/hdmi_config/hdmi_tx.c **** 	write_length = sizeof(data);
 109:../src/application/hdmi_config/hdmi_tx.c **** 	}
 110:../src/application/hdmi_config/hdmi_tx.c **** 
 111:../src/application/hdmi_config/hdmi_tx.c ****     I2C_write(this_i2c, i2c_div_address, (const uint8_t *)tx_buffer, write_length, I2C_RELEASE_BUS 
 112:../src/application/hdmi_config/hdmi_tx.c **** 
 113:../src/application/hdmi_config/hdmi_tx.c ****     status = I2C_wait_complete( this_i2c, I2C_NO_TIMEOUT );
 114:../src/application/hdmi_config/hdmi_tx.c **** 	return status;
 115:../src/application/hdmi_config/hdmi_tx.c **** }
 116:../src/application/hdmi_config/hdmi_tx.c **** 
 117:../src/application/hdmi_config/hdmi_tx.c **** static i2c_status_t hdmi_i2c_tx_read(uint8_t i2c_div_address, uint8_t data_reg, uint8_t *readdata, 
 118:../src/application/hdmi_config/hdmi_tx.c **** {
 119:../src/application/hdmi_config/hdmi_tx.c **** 	i2c_status_t status;
 120:../src/application/hdmi_config/hdmi_tx.c **** 	I2C_write_read( this_i2c, i2c_div_address, &data_reg, 1, readdata, readlen, I2C_RELEASE_BUS);
 121:../src/application/hdmi_config/hdmi_tx.c ****     status = I2C_wait_complete( this_i2c, I2C_NO_TIMEOUT );
 122:../src/application/hdmi_config/hdmi_tx.c **** 	return status;
 123:../src/application/hdmi_config/hdmi_tx.c **** }
 124:../src/application/hdmi_config/hdmi_tx.c **** 
 125:../src/application/hdmi_config/hdmi_tx.c **** void HDMI_tx_init()
 126:../src/application/hdmi_config/hdmi_tx.c **** {
  16              		.loc 1 126 1
  17              		.cfi_startproc
 127:../src/application/hdmi_config/hdmi_tx.c **** 	uint8_t read_buffer[IIC_HDMI_OUT_CONFIG_LEN][2];
  18              		.loc 1 127 2
 128:../src/application/hdmi_config/hdmi_tx.c ****     uint32_t inc, i;
  19              		.loc 1 128 5
 129:../src/application/hdmi_config/hdmi_tx.c **** 	uint8_t read_data;
  20              		.loc 1 129 2
 130:../src/application/hdmi_config/hdmi_tx.c **** 
 131:../src/application/hdmi_config/hdmi_tx.c **** 	I2C_init( this_i2c, COREI2C_BASE_ADDR, 0x01, I2C_PCLK_DIV_256 );
  21              		.loc 1 131 2
 126:../src/application/hdmi_config/hdmi_tx.c **** 	uint8_t read_buffer[IIC_HDMI_OUT_CONFIG_LEN][2];
  22              		.loc 1 126 1 is_stmt 0
  23 0000 130101FD 		addi	sp,sp,-48
  24              		.cfi_def_cfa_offset 48
  25              		.loc 1 131 2
  26 0004 93060000 		li	a3,0
  27 0008 13061000 		li	a2,1
  28 000c B7850070 		li	a1,1879080960
  29 0010 17050000 		lla	a0,g_i2c_instance_hdmi
  29      13050500 
 126:../src/application/hdmi_config/hdmi_tx.c **** 	uint8_t read_buffer[IIC_HDMI_OUT_CONFIG_LEN][2];
  30              		.loc 1 126 1
  31 0018 23261102 		sw	ra,44(sp)
  32 001c 23248102 		sw	s0,40(sp)
  33 0020 23229102 		sw	s1,36(sp)
  34 0024 232E3101 		sw	s3,28(sp)
  35 0028 232C4101 		sw	s4,24(sp)
  36 002c 23202103 		sw	s2,32(sp)
  37              		.cfi_offset 1, -4
  38              		.cfi_offset 8, -8
  39              		.cfi_offset 9, -12
  40              		.cfi_offset 19, -20
  41              		.cfi_offset 20, -24
  42              		.cfi_offset 18, -16
  43              		.loc 1 131 2
  44 0030 97000000 		call	I2C_init
  44      E7800000 
  45              	.LVL0:
 132:../src/application/hdmi_config/hdmi_tx.c **** 
 133:../src/application/hdmi_config/hdmi_tx.c **** /*	GPIO_set_output(&g_gpio_out, GPIO_9, 0u);
 134:../src/application/hdmi_config/hdmi_tx.c **** 	msdelay(5);
 135:../src/application/hdmi_config/hdmi_tx.c **** 	GPIO_set_output(&g_gpio_out, GPIO_9, 1u); // hdmi reset*/
 136:../src/application/hdmi_config/hdmi_tx.c **** 
 137:../src/application/hdmi_config/hdmi_tx.c ****     msdelay(1);
  46              		.loc 1 137 5 is_stmt 1
  47 0038 13051000 		li	a0,1
  48 003c 97000000 		call	msdelay
  48      E7800000 
  49              	.LVL1:
 138:../src/application/hdmi_config/hdmi_tx.c **** //I2C MUX selection
 139:../src/application/hdmi_config/hdmi_tx.c **** /*    if(hdmi_i2c_tx_write(I2C_MUX_ADDR,0,0x04) == I2C_SUCCESS)
 140:../src/application/hdmi_config/hdmi_tx.c ****     {
 141:../src/application/hdmi_config/hdmi_tx.c ****       //printf("transaction successful\n");
 142:../src/application/hdmi_config/hdmi_tx.c ****     }*/
 143:../src/application/hdmi_config/hdmi_tx.c **** 
 144:../src/application/hdmi_config/hdmi_tx.c ****    	//Configure ADV7511 Core Registers
 145:../src/application/hdmi_config/hdmi_tx.c ****    	for(inc = 0; inc < IIC_HDMI_OUT_CONFIG_LEN; ++inc)
  50              		.loc 1 145 5
  51 0044 17040000 		lla	s0,.LANCHOR0
  51      13040400 
  52 004c 97090000 		lla	s3,.LANCHOR0+82
  52      93890900 
  53              	.LBB6:
  54              	.LBB7:
 111:../src/application/hdmi_config/hdmi_tx.c **** 
  55              		.loc 1 111 5 is_stmt 0
  56 0054 170A0000 		lla	s4,.LANCHOR1
  56      130A0A00 
  57 005c 97040000 		lla	s1,g_i2c_instance_hdmi
  57      93840400 
  58              	.LVL2:
  59              	.L4:
  60              	.LBE7:
  61              	.LBE6:
 146:../src/application/hdmi_config/hdmi_tx.c ****    	{
 147:../src/application/hdmi_config/hdmi_tx.c **** 		if(hdmi_i2c_tx_write(I2C_HDMI_OUT_ADDR, iic_hdmi_out_config[inc][0], iic_hdmi_out_config[inc][1])
  62              		.loc 1 147 3 is_stmt 1
  63              		.loc 1 147 6 is_stmt 0
  64 0064 03490400 		lbu	s2,0(s0)
  65 0068 83471400 		lbu	a5,1(s0)
  66              	.LVL3:
  67              	.LBB10:
  68              	.LBB8:
 100:../src/application/hdmi_config/hdmi_tx.c **** 	i2c_status_t status;
  69              		.loc 1 100 2 is_stmt 1
 101:../src/application/hdmi_config/hdmi_tx.c **** 	if(data_reg){
  70              		.loc 1 101 2
 102:../src/application/hdmi_config/hdmi_tx.c **** 		tx_buffer[0] = data_reg;
  71              		.loc 1 102 2
 102:../src/application/hdmi_config/hdmi_tx.c **** 		tx_buffer[0] = data_reg;
  72              		.loc 1 102 4 is_stmt 0
  73 006c 6300090A 		beq	s2,zero,.L2
 103:../src/application/hdmi_config/hdmi_tx.c **** 		tx_buffer[1] = data;
  74              		.loc 1 103 3 is_stmt 1
 103:../src/application/hdmi_config/hdmi_tx.c **** 		tx_buffer[1] = data;
  75              		.loc 1 103 16 is_stmt 0
  76 0070 17070000 		sb	s2,.LANCHOR1,a4
  76      23002701 
 104:../src/application/hdmi_config/hdmi_tx.c **** 		write_length = sizeof(data_reg) + sizeof(data);
  77              		.loc 1 104 3 is_stmt 1
 104:../src/application/hdmi_config/hdmi_tx.c **** 		write_length = sizeof(data_reg) + sizeof(data);
  78              		.loc 1 104 16 is_stmt 0
  79 0078 17070000 		sb	a5,.LANCHOR1+1,a4
  79      2300F700 
 105:../src/application/hdmi_config/hdmi_tx.c **** 	}else{
  80              		.loc 1 105 3 is_stmt 1
  81              	.LVL4:
 105:../src/application/hdmi_config/hdmi_tx.c **** 	}else{
  82              		.loc 1 105 16 is_stmt 0
  83 0080 93062000 		li	a3,2
  84              	.LVL5:
  85              	.L3:
 111:../src/application/hdmi_config/hdmi_tx.c **** 
  86              		.loc 1 111 5 is_stmt 1
  87 0084 13070000 		li	a4,0
  88 0088 13060A00 		mv	a2,s4
  89 008c 93059003 		li	a1,57
  90 0090 13850400 		mv	a0,s1
  91 0094 97000000 		call	I2C_write
  91      E7800000 
  92              	.LVL6:
 113:../src/application/hdmi_config/hdmi_tx.c **** 	return status;
  93              		.loc 1 113 5
 113:../src/application/hdmi_config/hdmi_tx.c **** 	return status;
  94              		.loc 1 113 14 is_stmt 0
  95 009c 93050000 		li	a1,0
  96 00a0 13850400 		mv	a0,s1
  97 00a4 97000000 		call	I2C_wait_complete
  97      E7800000 
  98              	.LVL7:
 114:../src/application/hdmi_config/hdmi_tx.c **** }
  99              		.loc 1 114 2 is_stmt 1
 100              	.LBE8:
 101              	.LBE10:
 148:../src/application/hdmi_config/hdmi_tx.c ****     	{
 149:../src/application/hdmi_config/hdmi_tx.c **** 			//printf("transaction successful\n");
 150:../src/application/hdmi_config/hdmi_tx.c ****     	}
 102              		.loc 1 150 6
 151:../src/application/hdmi_config/hdmi_tx.c **** 
 152:../src/application/hdmi_config/hdmi_tx.c ****  		if(hdmi_i2c_tx_read(I2C_HDMI_OUT_ADDR, iic_hdmi_out_config[inc][0], &read_data, 1) == I2C_SUCCES
 103              		.loc 1 152 4
 104              	.LBB11:
 105              	.LBB12:
 120:../src/application/hdmi_config/hdmi_tx.c ****     status = I2C_wait_complete( this_i2c, I2C_NO_TIMEOUT );
 106              		.loc 1 120 2 is_stmt 0
 107 00ac 13080000 		li	a6,0
 108 00b0 93071000 		li	a5,1
 109 00b4 1307E100 		addi	a4,sp,14
 110 00b8 93061000 		li	a3,1
 111 00bc 1306F100 		addi	a2,sp,15
 112 00c0 93059003 		li	a1,57
 113 00c4 13850400 		mv	a0,s1
 114 00c8 A3072101 		sb	s2,15(sp)
 115              	.LVL8:
 119:../src/application/hdmi_config/hdmi_tx.c **** 	I2C_write_read( this_i2c, i2c_div_address, &data_reg, 1, readdata, readlen, I2C_RELEASE_BUS);
 116              		.loc 1 119 2 is_stmt 1
 120:../src/application/hdmi_config/hdmi_tx.c ****     status = I2C_wait_complete( this_i2c, I2C_NO_TIMEOUT );
 117              		.loc 1 120 2
 118 00cc 97000000 		call	I2C_write_read
 118      E7800000 
 119              	.LVL9:
 121:../src/application/hdmi_config/hdmi_tx.c **** 	return status;
 120              		.loc 1 121 5
 121:../src/application/hdmi_config/hdmi_tx.c **** 	return status;
 121              		.loc 1 121 14 is_stmt 0
 122 00d4 93050000 		li	a1,0
 123 00d8 13850400 		mv	a0,s1
 124 00dc 13042400 		addi	s0,s0,2
 125 00e0 97000000 		call	I2C_wait_complete
 125      E7800000 
 126              	.LVL10:
 122:../src/application/hdmi_config/hdmi_tx.c **** }
 127              		.loc 1 122 2 is_stmt 1
 128              	.LBE12:
 129              	.LBE11:
 145:../src/application/hdmi_config/hdmi_tx.c ****    	{
 130              		.loc 1 145 5 is_stmt 0
 131 00e8 E39E89F6 		bne	s3,s0,.L4
 153:../src/application/hdmi_config/hdmi_tx.c ****    		{
 154:../src/application/hdmi_config/hdmi_tx.c ****  			read_buffer[inc][0] = iic_hdmi_out_config[inc][0];
 155:../src/application/hdmi_config/hdmi_tx.c ****  			read_buffer[inc][1] = read_data;
 156:../src/application/hdmi_config/hdmi_tx.c ****    	    	//printf("transaction successful\n");
 157:../src/application/hdmi_config/hdmi_tx.c ****    		}
 158:../src/application/hdmi_config/hdmi_tx.c **** 
 159:../src/application/hdmi_config/hdmi_tx.c **** 	}
 160:../src/application/hdmi_config/hdmi_tx.c **** 
 161:../src/application/hdmi_config/hdmi_tx.c **** }
 132              		.loc 1 161 1
 133 00ec 8320C102 		lw	ra,44(sp)
 134              		.cfi_remember_state
 135              		.cfi_restore 1
 136 00f0 03248102 		lw	s0,40(sp)
 137              		.cfi_restore 8
 138 00f4 83244102 		lw	s1,36(sp)
 139              		.cfi_restore 9
 140 00f8 03290102 		lw	s2,32(sp)
 141              		.cfi_restore 18
 142 00fc 8329C101 		lw	s3,28(sp)
 143              		.cfi_restore 19
 144 0100 032A8101 		lw	s4,24(sp)
 145              		.cfi_restore 20
 146 0104 13010103 		addi	sp,sp,48
 147              		.cfi_def_cfa_offset 0
 148 0108 67800000 		jr	ra
 149              	.LVL11:
 150              	.L2:
 151              		.cfi_restore_state
 152              	.LBB13:
 153              	.LBB9:
 107:../src/application/hdmi_config/hdmi_tx.c **** 	write_length = sizeof(data);
 154              		.loc 1 107 2 is_stmt 1
 107:../src/application/hdmi_config/hdmi_tx.c **** 	write_length = sizeof(data);
 155              		.loc 1 107 15 is_stmt 0
 156 010c 17070000 		sb	a5,.LANCHOR1,a4
 156      2300F700 
 108:../src/application/hdmi_config/hdmi_tx.c **** 	}
 157              		.loc 1 108 2 is_stmt 1
 158              	.LVL12:
 108:../src/application/hdmi_config/hdmi_tx.c **** 	}
 159              		.loc 1 108 15 is_stmt 0
 160 0114 93061000 		li	a3,1
 161 0118 6FF0DFF6 		j	.L3
 162              	.LBE9:
 163              	.LBE13:
 164              		.cfi_endproc
 165              	.LFE5:
 167              		.section	.bss.tx_buffer,"aw",@nobits
 168              		.align	2
 169              		.set	.LANCHOR1,. + 0
 172              	tx_buffer:
 173 0000 00000000 		.zero	16
 173      00000000 
 173      00000000 
 173      00000000 
 174              		.section	.rodata.iic_hdmi_out_config,"a"
 175              		.align	2
 176              		.set	.LANCHOR0,. + 0
 179              	iic_hdmi_out_config:
 180 0000 F9       		.byte	-7
 181 0001 00       		.byte	0
 182 0002 41       		.byte	65
 183 0003 10       		.byte	16
 184 0004 98       		.byte	-104
 185 0005 03       		.byte	3
 186 0006 9A       		.byte	-102
 187 0007 E0       		.byte	-32
 188 0008 9C       		.byte	-100
 189 0009 30       		.byte	48
 190 000a 9D       		.byte	-99
 191 000b 61       		.byte	97
 192 000c A2       		.byte	-94
 193 000d A4       		.byte	-92
 194 000e A3       		.byte	-93
 195 000f A4       		.byte	-92
 196 0010 E0       		.byte	-32
 197 0011 D0       		.byte	-48
 198 0012 F9       		.byte	-7
 199 0013 00       		.byte	0
 200 0014 DE       		.byte	-34
 201 0015 10       		.byte	16
 202 0016 94       		.byte	-108
 203 0017 00       		.byte	0
 204 0018 A1       		.byte	-95
 205 0019 40       		.byte	64
 206 001a BA       		.byte	-70
 207 001b 60       		.byte	96
 208 001c D6       		.byte	-42
 209 001d C0       		.byte	-64
 210 001e 15       		.byte	21
 211 001f 00       		.byte	0
 212 0020 16       		.byte	22
 213 0021 30       		.byte	48
 214 0022 17       		.byte	23
 215 0023 02       		.byte	2
 216 0024 D0       		.byte	-48
 217 0025 30       		.byte	48
 218 0026 18       		.byte	24
 219 0027 00       		.byte	0
 220 0028 40       		.byte	64
 221 0029 80       		.byte	-128
 222 002a 48       		.byte	72
 223 002b 00       		.byte	0
 224 002c 49       		.byte	73
 225 002d A8       		.byte	-88
 226 002e 4C       		.byte	76
 227 002f 00       		.byte	0
 228 0030 55       		.byte	85
 229 0031 00       		.byte	0
 230 0032 56       		.byte	86
 231 0033 08       		.byte	8
 232 0034 AF       		.byte	-81
 233 0035 06       		.byte	6
 234 0036 00000000 		.zero	28
 234      00000000 
 234      00000000 
 234      00000000 
 234      00000000 
 235              		.text
 236              	.Letext0:
 237              		.file 2 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\riscv64-unknown-elf
 238              		.file 3 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\lib\\gcc\\riscv64-u
 239              		.file 4 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\riscv64-unknown-elf
 240              		.file 5 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\riscv64-unknown-elf
 241              		.file 6 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\riscv64-unknown-elf
 242              		.file 7 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\riscv64-unknown-elf
 243              		.file 8 "c:\\microchip\\softconsole-v2022.2-risc-v-747\\riscv-unknown-elf-gcc\\riscv64-unknown-elf
 244              		.file 9 "C:\\Work_Folder_Akhil\\Q3_2024_2025\\Arena_finalizing\\PolarFire\\AN5270_PIP\\New_Softcon
 245              		.file 10 "c:\\work_folder_akhil\\q3_2024_2025\\arena_finalizing\\polarfire\\an5270_pip\\new_softco
 246              		.file 11 "C:\\Work_Folder_Akhil\\Q3_2024_2025\\Arena_finalizing\\PolarFire\\AN5270_PIP\\New_Softco
DEFINED SYMBOLS
                            *ABS*:0000000000000000 hdmi_tx.c
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:13     .text.HDMI_tx_init:0000000000000000 HDMI_tx_init
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:17     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:18     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:19     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:20     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:21     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:22     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:23     .text.HDMI_tx_init:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:24     .text.HDMI_tx_init:0000000000000004 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:26     .text.HDMI_tx_init:0000000000000004 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:31     .text.HDMI_tx_init:0000000000000018 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:37     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:38     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:39     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:40     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:41     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:42     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:44     .text.HDMI_tx_init:0000000000000030 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:47     .text.HDMI_tx_init:0000000000000038 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:51     .text.HDMI_tx_init:0000000000000044 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:56     .text.HDMI_tx_init:0000000000000054 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:63     .text.HDMI_tx_init:0000000000000064 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:64     .text.HDMI_tx_init:0000000000000064 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:70     .text.HDMI_tx_init:000000000000006c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:71     .text.HDMI_tx_init:000000000000006c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:72     .text.HDMI_tx_init:000000000000006c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:73     .text.HDMI_tx_init:000000000000006c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:75     .text.HDMI_tx_init:0000000000000070 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:76     .text.HDMI_tx_init:0000000000000070 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:78     .text.HDMI_tx_init:0000000000000078 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:79     .text.HDMI_tx_init:0000000000000078 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:82     .text.HDMI_tx_init:0000000000000080 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:83     .text.HDMI_tx_init:0000000000000080 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:87     .text.HDMI_tx_init:0000000000000084 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:94     .text.HDMI_tx_init:000000000000009c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:95     .text.HDMI_tx_init:000000000000009c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:102    .text.HDMI_tx_init:00000000000000ac .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:103    .text.HDMI_tx_init:00000000000000ac .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:106    .text.HDMI_tx_init:00000000000000ac .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:107    .text.HDMI_tx_init:00000000000000ac .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:117    .text.HDMI_tx_init:00000000000000cc .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:118    .text.HDMI_tx_init:00000000000000cc .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:121    .text.HDMI_tx_init:00000000000000d4 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:122    .text.HDMI_tx_init:00000000000000d4 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:130    .text.HDMI_tx_init:00000000000000e8 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:131    .text.HDMI_tx_init:00000000000000e8 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:133    .text.HDMI_tx_init:00000000000000ec .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:134    .text.HDMI_tx_init:00000000000000f0 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:135    .text.HDMI_tx_init:00000000000000f0 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:137    .text.HDMI_tx_init:00000000000000f4 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:139    .text.HDMI_tx_init:00000000000000f8 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:141    .text.HDMI_tx_init:00000000000000fc .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:143    .text.HDMI_tx_init:0000000000000100 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:145    .text.HDMI_tx_init:0000000000000104 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:147    .text.HDMI_tx_init:0000000000000108 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:151    .text.HDMI_tx_init:000000000000010c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:155    .text.HDMI_tx_init:000000000000010c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:156    .text.HDMI_tx_init:000000000000010c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:159    .text.HDMI_tx_init:0000000000000114 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:160    .text.HDMI_tx_init:0000000000000114 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:164    .text.HDMI_tx_init:000000000000011c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:169    .bss.tx_buffer:0000000000000000 .LANCHOR1
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:172    .bss.tx_buffer:0000000000000000 tx_buffer
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:176    .rodata.iic_hdmi_out_config:0000000000000000 .LANCHOR0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:179    .rodata.iic_hdmi_out_config:0000000000000000 iic_hdmi_out_config
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:167    .text.HDMI_tx_init:000000000000011c .L0 
                     .debug_frame:0000000000000000 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:29     .text.HDMI_tx_init:0000000000000010 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:51     .text.HDMI_tx_init:0000000000000044 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:52     .text.HDMI_tx_init:000000000000004c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:56     .text.HDMI_tx_init:0000000000000054 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:57     .text.HDMI_tx_init:000000000000005c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:76     .text.HDMI_tx_init:0000000000000070 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:79     .text.HDMI_tx_init:0000000000000078 .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:156    .text.HDMI_tx_init:000000000000010c .L0 
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:150    .text.HDMI_tx_init:000000000000010c .L2
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:59     .text.HDMI_tx_init:0000000000000064 .L4
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:85     .text.HDMI_tx_init:0000000000000084 .L3
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:2314   .debug_abbrev:0000000000000000 .Ldebug_abbrev0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3609   .debug_str:0000000000000a50 .LASF213
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3349   .debug_str:00000000000003e7 .LASF214
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3417   .debug_str:0000000000000586 .LASF215
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3179   .debug_ranges:0000000000000000 .Ldebug_ranges0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3193   .debug_line:0000000000000000 .Ldebug_line0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3589   .debug_str:00000000000009d6 .LASF0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3507   .debug_str:0000000000000812 .LASF3
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3543   .debug_str:00000000000008ce .LASF1
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3483   .debug_str:000000000000077d .LASF2
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3309   .debug_str:00000000000002f7 .LASF4
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3595   .debug_str:00000000000009f7 .LASF5
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3485   .debug_str:0000000000000787 .LASF6
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3547   .debug_str:00000000000008e8 .LASF7
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3523   .debug_str:0000000000000856 .LASF8
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3403   .debug_str:000000000000053f .LASF9
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3299   .debug_str:00000000000002b4 .LASF10
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3221   .debug_str:00000000000000d2 .LASF11
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3463   .debug_str:0000000000000718 .LASF12
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3531   .debug_str:000000000000088d .LASF13
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3601   .debug_str:0000000000000a19 .LASF14
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3257   .debug_str:00000000000001cb .LASF15
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3585   .debug_str:00000000000009be .LASF16
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3381   .debug_str:00000000000004cf .LASF17
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3493   .debug_str:00000000000007a4 .LASF18
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3279   .debug_str:0000000000000240 .LASF19
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3351   .debug_str:0000000000000410 .LASF20
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3427   .debug_str:0000000000000636 .LASF21
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3415   .debug_str:000000000000057e .LASF22
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3245   .debug_str:0000000000000181 .LASF23
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3375   .debug_str:000000000000049a .LASF24
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3265   .debug_str:00000000000001f0 .LASF29
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3341   .debug_str:00000000000003b4 .LASF25
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3511   .debug_str:0000000000000824 .LASF26
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3489   .debug_str:0000000000000798 .LASF27
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3305   .debug_str:00000000000002e0 .LASF28
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3517   .debug_str:000000000000083f .LASF30
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3329   .debug_str:000000000000037c .LASF31
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3283   .debug_str:000000000000025f .LASF32
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3277   .debug_str:0000000000000236 .LASF33
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3367   .debug_str:000000000000046b .LASF34
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3459   .debug_str:0000000000000702 .LASF35
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3497   .debug_str:00000000000007be .LASF36
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3267   .debug_str:00000000000001f8 .LASF37
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3335   .debug_str:00000000000003a0 .LASF38
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3441   .debug_str:0000000000000683 .LASF39
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3209   .debug_str:0000000000000078 .LASF40
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3435   .debug_str:0000000000000661 .LASF41
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3535   .debug_str:000000000000089e .LASF42
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3597   .debug_str:0000000000000a0a .LASF43
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3611   .debug_str:0000000000000b15 .LASF44
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3477   .debug_str:0000000000000765 .LASF45
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3339   .debug_str:00000000000003af .LASF46
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3259   .debug_str:00000000000001d3 .LASF47
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3389   .debug_str:00000000000004ea .LASF48
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3565   .debug_str:000000000000095a .LASF49
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3409   .debug_str:0000000000000568 .LASF50
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3599   .debug_str:0000000000000a13 .LASF51
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3395   .debug_str:000000000000050e .LASF52
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3229   .debug_str:000000000000010d .LASF53
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3421   .debug_str:0000000000000612 .LASF54
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3227   .debug_str:0000000000000104 .LASF55
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3491   .debug_str:000000000000079e .LASF56
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3593   .debug_str:00000000000009f0 .LASF57
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3231   .debug_str:0000000000000114 .LASF58
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3399   .debug_str:0000000000000529 .LASF59
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3255   .debug_str:00000000000001c3 .LASF60
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3623   .debug_str:0000000000000b50 .LASF61
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3337   .debug_str:00000000000003aa .LASF62
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3321   .debug_str:0000000000000341 .LASF63
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3393   .debug_str:0000000000000503 .LASF64
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3605   .debug_str:0000000000000a26 .LASF65
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3583   .debug_str:00000000000009b6 .LASF66
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3425   .debug_str:000000000000062c .LASF67
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3401   .debug_str:0000000000000530 .LASF68
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3509   .debug_str:000000000000081c .LASF69
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3541   .debug_str:00000000000008c6 .LASF70
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3217   .debug_str:00000000000000c1 .LASF71
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3505   .debug_str:0000000000000803 .LASF72
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3301   .debug_str:00000000000002cb .LASF73
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3369   .debug_str:0000000000000475 .LASF74
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3575   .debug_str:0000000000000983 .LASF75
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3287   .debug_str:0000000000000274 .LASF76
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3199   .debug_str:000000000000001d .LASF77
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3219   .debug_str:00000000000000c6 .LASF78
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3303   .debug_str:00000000000002d8 .LASF79
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3261   .debug_str:00000000000001d8 .LASF80
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3249   .debug_str:00000000000001a2 .LASF81
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3471   .debug_str:000000000000073f .LASF82
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3621   .debug_str:0000000000000b4a .LASF83
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3391   .debug_str:00000000000004fc .LASF84
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3625   .debug_str:0000000000000b58 .LASF85
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3603   .debug_str:0000000000000a20 .LASF86
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3515   .debug_str:0000000000000836 .LASF87
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3315   .debug_str:0000000000000319 .LASF88
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3519   .debug_str:0000000000000844 .LASF89
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3479   .debug_str:000000000000076d .LASF90
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3235   .debug_str:000000000000012f .LASF91
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3365   .debug_str:0000000000000466 .LASF92
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3311   .debug_str:0000000000000302 .LASF93
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3569   .debug_str:000000000000096a .LASF94
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3529   .debug_str:0000000000000886 .LASF95
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3383   .debug_str:00000000000004d5 .LASF96
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3291   .debug_str:0000000000000286 .LASF97
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3613   .debug_str:0000000000000b1d .LASF98
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3413   .debug_str:0000000000000578 .LASF99
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3561   .debug_str:000000000000093e .LASF100
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3615   .debug_str:0000000000000b23 .LASF101
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3431   .debug_str:000000000000064e .LASF102
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3269   .debug_str:0000000000000202 .LASF103
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3297   .debug_str:00000000000002aa .LASF104
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3355   .debug_str:0000000000000427 .LASF105
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3411   .debug_str:000000000000056e .LASF106
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3501   .debug_str:00000000000007dc .LASF107
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3579   .debug_str:000000000000099b .LASF108
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3363   .debug_str:0000000000000459 .LASF109
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3211   .debug_str:0000000000000086 .LASF110
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3581   .debug_str:00000000000009a8 .LASF111
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3513   .debug_str:000000000000082c .LASF112
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3553   .debug_str:000000000000090f .LASF113
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3253   .debug_str:00000000000001b5 .LASF114
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3371   .debug_str:000000000000047f .LASF115
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3343   .debug_str:00000000000003ba .LASF116
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3419   .debug_str:0000000000000603 .LASF117
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3361   .debug_str:0000000000000448 .LASF118
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3619   .debug_str:0000000000000b3f .LASF216
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3627   .debug_str:0000000000000b5e .LASF119
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3243   .debug_str:0000000000000170 .LASF120
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3607   .debug_str:0000000000000a3f .LASF121
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3285   .debug_str:0000000000000268 .LASF122
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3495   .debug_str:00000000000007ab .LASF123
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3445   .debug_str:00000000000006a0 .LASF124
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3385   .debug_str:00000000000004db .LASF125
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3465   .debug_str:0000000000000724 .LASF126
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3275   .debug_str:000000000000022d .LASF127
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3405   .debug_str:000000000000054d .LASF128
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3195   .debug_str:0000000000000000 .LASF129
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3481   .debug_str:0000000000000776 .LASF130
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3443   .debug_str:000000000000068e .LASF139
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3525   .debug_str:0000000000000868 .LASF131
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3447   .debug_str:00000000000006af .LASF132
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3473   .debug_str:0000000000000746 .LASF133
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3437   .debug_str:0000000000000669 .LASF134
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3617   .debug_str:0000000000000b2e .LASF135
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3207   .debug_str:0000000000000067 .LASF136
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3549   .debug_str:00000000000008f3 .LASF137
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3453   .debug_str:00000000000006e6 .LASF138
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3345   .debug_str:00000000000003cb .LASF140
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3551   .debug_str:0000000000000903 .LASF141
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3577   .debug_str:000000000000098b .LASF142
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3537   .debug_str:00000000000008aa .LASF143
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3407   .debug_str:000000000000055a .LASF144
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3333   .debug_str:0000000000000393 .LASF145
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3241   .debug_str:000000000000015a .LASF146
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3451   .debug_str:00000000000006d0 .LASF147
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3319   .debug_str:000000000000032e .LASF148
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3379   .debug_str:00000000000004b7 .LASF149
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3353   .debug_str:0000000000000418 .LASF150
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3629   .debug_str:0000000000000b6e .LASF151
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3527   .debug_str:0000000000000879 .LASF152
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3327   .debug_str:0000000000000370 .LASF153
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3433   .debug_str:0000000000000655 .LASF154
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3545   .debug_str:00000000000008dc .LASF155
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3539   .debug_str:00000000000008b5 .LASF156
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3487   .debug_str:0000000000000790 .LASF157
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3271   .debug_str:000000000000020a .LASF158
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3247   .debug_str:0000000000000193 .LASF159
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3475   .debug_str:0000000000000757 .LASF160
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3347   .debug_str:00000000000003d6 .LASF161
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3197   .debug_str:000000000000000e .LASF162
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3397   .debug_str:000000000000051b .LASF163
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3331   .debug_str:0000000000000385 .LASF164
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3237   .debug_str:0000000000000137 .LASF165
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3263   .debug_str:00000000000001e0 .LASF166
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3205   .debug_str:0000000000000059 .LASF167
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3251   .debug_str:00000000000001a8 .LASF168
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3449   .debug_str:00000000000006c0 .LASF169
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3591   .debug_str:00000000000009e2 .LASF170
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3461   .debug_str:000000000000070b .LASF171
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3317   .debug_str:0000000000000321 .LASF172
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3213   .debug_str:0000000000000094 .LASF173
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3377   .debug_str:00000000000004a3 .LASF174
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3239   .debug_str:0000000000000149 .LASF175
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3373   .debug_str:000000000000048e .LASF176
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3555   .debug_str:000000000000091c .LASF177
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3563   .debug_str:0000000000000943 .LASF178
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3499   .debug_str:00000000000007c8 .LASF179
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3281   .debug_str:0000000000000248 .LASF180
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3325   .debug_str:000000000000035d .LASF181
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3423   .debug_str:0000000000000618 .LASF182
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3215   .debug_str:00000000000000ac .LASF183
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3225   .debug_str:00000000000000ef .LASF184
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3503   .debug_str:00000000000007e8 .LASF185
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3293   .debug_str:000000000000028e .LASF186
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3307   .debug_str:00000000000002e5 .LASF187
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3571   .debug_str:0000000000000970 .LASF188
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3557   .debug_str:0000000000000927 .LASF189
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3223   .debug_str:00000000000000df .LASF190
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3295   .debug_str:000000000000029f .LASF191
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3233   .debug_str:000000000000011b .LASF192
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3559   .debug_str:0000000000000935 .LASF196
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3357   .debug_str:000000000000042c .LASF193
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3203   .debug_str:0000000000000045 .LASF194
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3201   .debug_str:0000000000000023 .LASF195
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3429   .debug_str:0000000000000641 .LASF217
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:14     .text.HDMI_tx_init:0000000000000000 .LFB5
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:165    .text.HDMI_tx_init:000000000000011c .LFE5
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3521   .debug_str:000000000000084a .LASF197
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3066   .debug_loc:0000000000000000 .LLST0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3533   .debug_str:0000000000000894 .LASF198
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3455   .debug_str:00000000000006f5 .LASF212
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:53     .text.HDMI_tx_init:0000000000000054 .LBB6
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3074   .debug_loc:0000000000000014 .LLST1
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3089   .debug_loc:0000000000000036 .LLST2
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3100   .debug_loc:0000000000000054 .LLST3
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3111   .debug_loc:0000000000000072 .LLST4
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:92     .text.HDMI_tx_init:000000000000009c .LVL6
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:98     .text.HDMI_tx_init:00000000000000ac .LVL7
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:104    .text.HDMI_tx_init:00000000000000ac .LBB11
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:129    .text.HDMI_tx_init:00000000000000e8 .LBE11
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3128   .debug_loc:000000000000009d .LLST5
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3137   .debug_loc:00000000000000b2 .LLST6
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3145   .debug_loc:00000000000000c6 .LLST7
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3158   .debug_loc:00000000000000e6 .LLST8
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:105    .text.HDMI_tx_init:00000000000000ac .LBB12
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:128    .text.HDMI_tx_init:00000000000000e8 .LBE12
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:119    .text.HDMI_tx_init:00000000000000d4 .LVL9
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:126    .text.HDMI_tx_init:00000000000000e8 .LVL10
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:45     .text.HDMI_tx_init:0000000000000038 .LVL0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:49     .text.HDMI_tx_init:0000000000000044 .LVL1
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3323   .debug_str:000000000000034c .LASF204
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3313   .debug_str:0000000000000309 .LASF199
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3567   .debug_str:0000000000000961 .LASF200
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3573   .debug_str:000000000000097a .LASF201
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3467   .debug_str:000000000000072d .LASF202
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3387   .debug_str:00000000000004e3 .LASF203
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3359   .debug_str:0000000000000436 .LASF205
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3457   .debug_str:00000000000006fd .LASF206
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3289   .debug_str:0000000000000279 .LASF207
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3469   .debug_str:0000000000000735 .LASF208
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3273   .debug_str:000000000000021b .LASF209
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3587   .debug_str:00000000000009c7 .LASF210
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:3439   .debug_str:000000000000067a .LASF211
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:58     .text.HDMI_tx_init:0000000000000064 .LVL2
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:66     .text.HDMI_tx_init:000000000000006c .LVL3
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:149    .text.HDMI_tx_init:000000000000010c .LVL11
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:81     .text.HDMI_tx_init:0000000000000080 .LVL4
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:84     .text.HDMI_tx_init:0000000000000084 .LVL5
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:158    .text.HDMI_tx_init:0000000000000114 .LVL12
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:115    .text.HDMI_tx_init:00000000000000cc .LVL8
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:248    .debug_info:0000000000000000 .Ldebug_info0
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:61     .text.HDMI_tx_init:0000000000000064 .LBE6
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:67     .text.HDMI_tx_init:000000000000006c .LBB10
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:101    .text.HDMI_tx_init:00000000000000ac .LBE10
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:152    .text.HDMI_tx_init:000000000000010c .LBB13
C:\Users\I71825\AppData\Local\Temp\ccSUj86u.s:163    .text.HDMI_tx_init:000000000000011c .LBE13

UNDEFINED SYMBOLS
g_i2c_instance_hdmi
I2C_init
msdelay
I2C_write
I2C_wait_complete
I2C_write_read