*******************************************
       Libero SoC and BOARD VERSIONS
*******************************************

This design was tested with the following: 

Libero SoC Version    : Libero SoC v2025.1
SoftConsole Version   : v2022.2	
Board Revision        : PolarFire Evaluation Kit -REV D or later

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

mpf_an4664_df
    |    
    |	   
    |---GUI
    |	   
    |---FW
    |
    |---Proramming_files
    |       |
	|       |--top.job
    |---HW
    |
    |---readme.txt
    


GUI
===================================================================================================
This folder contains GUI installer to run the PCIe RP demo. Instructions to run the GUI are provided 
in PCIe demo guide.

FW
=============================================================================================================
For reference, the final SoftConsole project for Mi-V application is provided under this folder. The design 
is created for PolarFire MPF300T Evaluation Kit

Proramming_files
==============================================================================================================
This folder contains PCIe RP demo job file to program the PolarFire Evaluation kit.

HW
================================================================================================================
this folder contains TCL scripts to run the demo design.