****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC          --  Version: Libero SoC  v2024.2
FlashproExpress     --  Version: Libero SoC  v2024.2 
Board	            --  Polarfire Evaluation kit, Rev D or later

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


 mpf_an4662_df
    |
    |
    |        
    |---GUI
    |
    |---HW
    |     |
    |     |---8b10b
    |                            |---common
	|                            |---src
	|                            |---script.tcl
	|                            |---TCL_Script_readme.txt
    |
    |
    |     |---64b66b
    |                            |---common
	|                            |---src
	|                            |---script.tcl
	|                            |---TCL_Script_readme.txt
	|
    |     |--- PMA
    |                            |---common
	|                            |---src
	|                            |---script.tcl
	|                            |---TCL_Script_readme.txt
	|
    |     |---PMA_bitslip
    |                            |---common
	|                            |---src
	|                            |---script.tcl
	|                            |---TCL_Script_readme.txt
	|
    |     |---Smartbert
    |                            |---common
	|                            |---src
	|                            |---script.tcl
	|                            |---TCL_Script_readme.txt
    |
    |
    |---Programming_Files
    |
    |---Source_File
    |
    |---Readme.txt
    
GUI
--------------------
This folder contains GUI installation files used in the project

HW
--------------------
This folder contains TCL scripts to create the Libero project. HW folder contains TCL scripts for 8b10b, 64b66b, PMA, PMA_bitslip, and Smartbert design.

Programming_Files
--------------------
This folder contains programming job file for the project

Source_File
--------------------
This folder contains design debug data container (DDC)files to be used while launching smartdebug in standalone mode.