**************************************************************************************
                      Libero SoC, SoftConsole & IP Core Versions
**************************************************************************************

This design was tested with the following: 
  
  Libero SoC Version        : Libero SoC v2024.2
  SoftConsole               : v2022.2 
  
*************************************************************************************
                         DESIGN FILE DIRECTORY STRUCTURE
*************************************************************************************

mpf_an4660_df
    |    	   
    |
    |---SoftConsole
    |          
    |
    |---Programming_Job
    |      |
    |      |--progamming_appnote_only_FPGA_v1.job and progamming_appnote_FPGA_SPI_images_v1.job	
    |
    |---host_pc_tool_pf 
    |
    |---HW  
    |
    |---readme.txt
    


SoftConsole
*************************************************************************************
The final SoftConsole project of this demo is given under this folder.

Programming_file
*************************************************************************************
This folder consists the programming file for this demo. 
progamming_appnote_FPGA_SPI_images_v1.job file : It contains PolarFire FPGA data and spi flash images.
progamming_appnote_only_FPGA_v1.job file : It contains only FPGA data without SPI flash images.

host_pc_tool_pf
*************************************************************************************
The folder consists a Batch file which is used to program the SPI Flash using fabric logic. 

HW
====================
This folder consists TCL scripts to implement the design.