*******************************************
			SOFTWARE VERSIONS
*******************************************

This design was tested with the following: 

Libero SoC Version    : Libero SoC v2025.1	
Board Revision        : PolarFire EVAL Kit - REV D

******************************************
	DESIGN FILE DIRECTORY STRUCTURE
******************************************

mpf_an4594_df
    |
    |---HW
    |
    |---Programming_files
    |
    |---Readme.txt
    


HW
================================================================================================================
This folder contains TCL script to run the AN4594 demo design. The design is created for 
PolarFire MPF300T Evaluation Kit.

Programming_files
==============================================================================================================
This folder contains AN4594 SmartDebug demo design job file to program the PolarFire Evaluation Kit.