*******************************************
			SOFTWARE VERSIONS
*******************************************

This design was tested with the following: 

Libero SoC Version    : Libero SoC v2024.2
SoftConsole Version   : v2022.2	
Board Revision        : PolarFire EVAL Kit - REV D

******************************************
	DESIGN FILE DIRECTORY STRUCTURE
******************************************

mpf_an4591_df
    |    
    |	   
    |---FW
    |
    |---HW
    |
    |---Programming_files
    |
    |---Readme.txt
    


HW
================================================================================================================
This folder contains TCL scripts to run the AN4591 demo design. The design is created for 
PolarFire MPF300T Evaluation Kit.

FW
=============================================================================================================
For reference, the SoftConsole project for AN4591 is provided under this folder. The project has
CCM application as an example.

Programming_files
==============================================================================================================
This folder contains AN4591 User Crypto demo job file to program the PolarFire Evaluation Kit.