################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include miv_rv32_hal/subdir.mk
-include micron1gflash/subdir.mk
-include lwip/port/FreeRTOS/M2SXXX/subdir.mk
-include lwip/netif/ppp/subdir.mk
-include lwip/netif/subdir.mk
-include lwip/core/snmp/subdir.mk
-include lwip/core/ipv4/subdir.mk
-include lwip/core/subdir.mk
-include lwip/api/subdir.mk
-include hal/subdir.mk
-include drivers/CoreUARTapb/subdir.mk
-include drivers/CoreTimer/subdir.mk
-include drivers/CoreTSE/subdir.mk
-include drivers/CoreSysServices_PF/subdir.mk
-include drivers/CoreSPI/subdir.mk
-include drivers/CoreGPIO/subdir.mk
-include TFTP/subdir.mk
-include FreeRTOS/source/portable/MemMang/subdir.mk
-include FreeRTOS/source/portable/GCC/RISC-V/subdir.mk
-include FreeRTOS/source/subdir.mk
-include FreeRTOS/common/Minimal/subdir.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
endif

-include ../makefile.defs

OPTIONAL_TOOL_DEPS := \
$(wildcard ../makefile.defs) \
$(wildcard ../makefile.init) \
$(wildcard ../makefile.targets) \


BUILD_ARTIFACT_NAME := gbe_tftp_iap
BUILD_ARTIFACT_EXTENSION := elf
BUILD_ARTIFACT_PREFIX :=
BUILD_ARTIFACT := $(BUILD_ARTIFACT_PREFIX)$(BUILD_ARTIFACT_NAME)$(if $(BUILD_ARTIFACT_EXTENSION),.$(BUILD_ARTIFACT_EXTENSION),)

# Add inputs and outputs from these tool invocations to the build variables 
SECONDARY_FLASH += \
gbe_tftp_iap.hex \

SECONDARY_LIST += \
gbe_tftp_iap.lst \

SECONDARY_SIZE += \
gbe_tftp_iap.siz \


# All Target
all: main-build

# Main-build Target
main-build: gbe_tftp_iap.elf secondary-outputs

# Tool invocations
gbe_tftp_iap.elf: $(OBJS) $(USER_OBJS) makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU RISC-V Cross C Linker'
	riscv64-unknown-elf-gcc -march=rv32im -mabi=ilp32 -msmall-data-limit=8 -mno-save-restore -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections  -g -T "C:\WFH_Tasks\MIV_RV32_Designs\PF\mpf_an4569_v2022p1_eval_df\tftp_iap\SoftConsole_Project\gbe_tftp_iap\miv_rv32_hal\miv-rv32-ram.ld" -nostartfiles -Xlinker --gc-sections -Wl,-Map,"gbe_tftp_iap.map" --specs=nano.specs -o "gbe_tftp_iap.elf" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

gbe_tftp_iap.hex: gbe_tftp_iap.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Flash Image'
	riscv64-unknown-elf-objcopy -O ihex --change-section-lma *-0x80000000 "gbe_tftp_iap.elf"  "gbe_tftp_iap.hex"
	@echo 'Finished building: $@'
	@echo ' '

gbe_tftp_iap.lst: gbe_tftp_iap.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Listing'
	riscv64-unknown-elf-objdump --source --all-headers --demangle --line-numbers --wide "gbe_tftp_iap.elf" > "gbe_tftp_iap.lst"
	@echo 'Finished building: $@'
	@echo ' '

gbe_tftp_iap.siz: gbe_tftp_iap.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Print Size'
	riscv64-unknown-elf-size --format=berkeley "gbe_tftp_iap.elf"
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(OBJS)$(SECONDARY_FLASH)$(SECONDARY_LIST)$(SECONDARY_SIZE)$(ASM_DEPS)$(S_UPPER_DEPS)$(C_DEPS) gbe_tftp_iap.elf
	-@echo ' '

secondary-outputs: $(SECONDARY_FLASH) $(SECONDARY_LIST) $(SECONDARY_SIZE)

.PHONY: all clean dependents main-build

-include ../makefile.targets