################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Add inputs and outputs from these tool invocations to the build variables 
C_SRCS += \
../src/application/sincos_funcs/fabric_sincos_mem_init.c 

OBJS += \
./src/application/sincos_funcs/fabric_sincos_mem_init.o 

C_DEPS += \
./src/application/sincos_funcs/fabric_sincos_mem_init.d 


# Each subdirectory must supply rules for building sources it contributes
src/application/sincos_funcs/%.o: ../src/application/sincos_funcs/%.c src/application/sincos_funcs/subdir.mk
	@echo 'Building file: $<'
	@echo 'Invoking: GNU RISC-V Cross C Compiler'
	riscv64-unknown-elf-gcc -march=rv32i -mabi=ilp32 -mcmodel=medany -msmall-data-limit=8 -mstrict-align -mno-save-restore -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections  -g3 -DMSCC_STDIO_THRU_CORE_UART_APB -I"C:\Work_Folder_Akhil\Q1_2026_2027\Koushik\Final\Release\mpf_an3694_v2025p1_df\src\softconsole2022p2\mpf_an3694_v2025p1_df\src\boards\polarfire-eval-kit\miv-rv32-design" -I"C:\Work_Folder_Akhil\Q1_2026_2027\Koushik\Final\Release\mpf_an3694_v2025p1_df\src\softconsole2022p2\mpf_an3694_v2025p1_df\src\boards" -I"C:\Work_Folder_Akhil\Q1_2026_2027\Koushik\Final\Release\mpf_an3694_v2025p1_df\src\softconsole2022p2\mpf_an3694_v2025p1_df\src\application" -I"C:\Work_Folder_Akhil\Q1_2026_2027\Koushik\Final\Release\mpf_an3694_v2025p1_df\src\softconsole2022p2\mpf_an3694_v2025p1_df\src\platform" -std=gnu11 -Wa,-adhlns="$@.lst" --specs=nano.specs -MMD -MP -MF"$(@:%.o=%.d)" -MT"$@" -c -o "$@" "$<"
	@echo 'Finished building: $<'
	@echo ' '