| Clock Name | Req Freq | Est Freq | Slack |
| PF_CCC_50_0/PF_CCC_50_0/pll_inst_0/OUT0 | 50.0 MHz | 6.8 MHz | 11.914 |
| PF_CLK_DIV_C0_0/PF_CLK_DIV_C0_0/I_CD/Y_DIV | 40.0 MHz | 1.3 MHz | -1.413 |
| PF_OSC_160_0/PF_OSC_160_0/I_OSC_160/CLK | 160.0 MHz | NA | NA |
| PF_XCVR_0_0/I_XCVR/LANE0/RX_CLK_R | 257.8 MHz | 8.2 MHz | 0.409 |
| PF_XCVR_0_0/I_XCVR/LANE0/TX_CLK_R | 257.8 MHz | 8.7 MHz | -1.340 |
| REF_CLK_PAD_P | 125.0 MHz | NA | NA |
| System | 100.0 MHz | 999.0 MHz | 8.999 |