@N|Running in 64-bit mode
@N|Running in 64-bit mode
@N: CG1349 :	| Running Verilog Compiler in System Verilog mode
@N: CG334 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\iram512x9_rtl.v":57:21:57:33|Read directive translate_off.
@N: CG333 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\iram512x9_rtl.v":65:21:65:32|Read directive translate_on.
@N: CG334 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\debugblk.v":68:17:68:29|Read directive translate_off.
@N: CG333 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\debugblk.v":745:17:745:28|Read directive translate_on.
@N: CG334 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":992:21:992:33|Read directive translate_off.
@N: CG333 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":994:21:994:32|Read directive translate_on.
@N: CG334 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":1389:17:1389:29|Read directive translate_off.
@N: CG333 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":1433:17:1433:28|Read directive translate_on.
@N: CG334 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTR.v":124:13:124:25|Read directive translate_off.
@N: CG333 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTR.v":126:13:126:24|Read directive translate_on.
@N: CG334 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTR.v":203:13:203:25|Read directive translate_off.
@N: CG333 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTR.v":216:13:216:24|Read directive translate_on.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":121:7:121:10|Synthesizing module AND2 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":46:7:46:41|Synthesizing module CoreABC_Inst_CoreABC_Inst_0_COREABC in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\ramblocks.v":25:7:25:43|Synthesizing module CoreABC_Inst_CoreABC_Inst_0_RAMBLOCKS in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":578:7:578:13|Synthesizing module RAM1K20 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\ram128x8_polarfire.v":23:7:23:42|Synthesizing module CoreABC_Inst_CoreABC_Inst_0_RAM128X8 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\instructions.v":26:7:26:46|Synthesizing module CoreABC_Inst_CoreABC_Inst_0_INSTRUCTIONS in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst.v":109:7:109:18|Synthesizing module CoreABC_Inst in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\Flag_for_RXPLL_lock.v":26:7:26:25|Synthesizing module Flag_for_RXPLL_lock in library work.
@N: CG179 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\Flag_for_RXPLL_lock.v":52:15:52:20|Removing redundant assignment.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":1714:7:1714:10|Synthesizing module INIT in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":216:7:216:12|Synthesizing module BANKEN in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":504:7:504:9|Synthesizing module VCC in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":500:7:500:9|Synthesizing module GND in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\INIT_MONITOR\INIT_MONITOR_0\INIT_MONITOR_INIT_MONITOR_0_PF_INIT_MONITOR.v":5:7:5:49|Synthesizing module INIT_MONITOR_INIT_MONITOR_0_PF_INIT_MONITOR in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\INIT_MONITOR\INIT_MONITOR.v":82:7:82:18|Synthesizing module INIT_MONITOR in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":489:7:489:12|Synthesizing module CLKINT in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":8364:7:8364:9|Synthesizing module PLL in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_CCC_50\PF_CCC_50_0\PF_CCC_50_PF_CCC_50_0_PF_CCC.v":5:7:5:34|Synthesizing module PF_CCC_50_PF_CCC_50_0_PF_CCC in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_CCC_50\PF_CCC_50.v":263:7:263:15|Synthesizing module PF_CCC_50 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":1565:7:1565:16|Synthesizing module ICB_CLKDIV in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_CLK_DIV_C0\PF_CLK_DIV_C0_0\PF_CLK_DIV_C0_PF_CLK_DIV_C0_0_PF_CLK_DIV.v":5:7:5:46|Synthesizing module PF_CLK_DIV_C0_PF_CLK_DIV_C0_0_PF_CLK_DIV in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_CLK_DIV_C0\PF_CLK_DIV_C0.v":24:7:24:19|Synthesizing module PF_CLK_DIV_C0 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":6869:7:6869:18|Synthesizing module OSC_RC160MHZ in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_OSC_160\PF_OSC_160_0\PF_OSC_160_PF_OSC_160_0_PF_OSC.v":5:7:5:36|Synthesizing module PF_OSC_160_PF_OSC_160_0_PF_OSC in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_OSC_160\PF_OSC_160.v":27:7:27:16|Synthesizing module PF_OSC_160 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":8786:7:8786:12|Synthesizing module TX_PLL in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_TX_PLL_0\PF_TX_PLL_0_0\PF_TX_PLL_0_PF_TX_PLL_0_0_PF_TX_PLL.v":5:7:5:41|Synthesizing module PF_TX_PLL_0_PF_TX_PLL_0_0_PF_TX_PLL in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_TX_PLL_0\PF_TX_PLL_0.v":50:7:50:17|Synthesizing module PF_TX_PLL_0 in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":133:7:133:9|Synthesizing module OR2 in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":484:7:484:13|Synthesizing module RCLKINT in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":14615:7:14615:14|Synthesizing module XCVR_PMA in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_XCVR_0\I_XCVR\PF_XCVR_0_I_XCVR_PF_XCVR.v":5:7:5:30|Synthesizing module PF_XCVR_0_I_XCVR_PF_XCVR in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":10938:7:10938:21|Synthesizing module XCVR_APB_LINK_V in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\SgCore\PF_XCVR_APBLINK_V\1.0.102\hdl\PF_XCVR_APBLINK_V.v":21:7:21:23|Synthesizing module PF_XCVR_APBLINK_V in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTR.v":58:7:58:18|Synthesizing module CORELANEMSTR in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTRmode1.v":64:7:64:23|Synthesizing module CORELANEMSTRmode1 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELCKMGT\2.0.100\rtl\vlog\core\CORELCKMGT.v":33:7:33:16|Synthesizing module CORELCKMGT in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":17436:7:17436:18|Synthesizing module CORELNKTMR_V in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDsync.v":8:7:8:17|Synthesizing module CORERFDsync in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDplsgen.v":26:7:26:19|Synthesizing module CORERFDplsgen in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDgrycnt.v":26:7:26:19|Synthesizing module CORERFDgrycnt in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDsyncen.v":20:7:20:19|Synthesizing module CORERFDsyncen in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDbincnt.v":26:7:26:19|Synthesizing module CORERFDbincnt in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDsmplcnt.v":26:7:26:20|Synthesizing module CORERFDsmplcnt in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDshcnt.v":26:7:26:18|Synthesizing module CORERFDshcnt in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDfrqerrarb.v":26:7:26:22|Synthesizing module CORERFDfrqerrarb in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFDsicr.v":23:7:23:17|Synthesizing module CORERFDsicr in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORERFD\2.0.100\rtl\vlog\core\CORERFD.v":30:7:30:13|Synthesizing module CORERFD in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":17:7:17:10|Synthesizing module DFN1 in library work.
@N: CG364 :"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\acg5.v":1647:7:1647:15|Synthesizing module SLE_DEBUG in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_XCVR_0\PF_XCVR_0.v":68:7:68:15|Synthesizing module PF_XCVR_0 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":874:7:874:9|Synthesizing module DRI in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_XCVR_DRI\PF_XCVR_DRI_0\PF_XCVR_DRI_PF_XCVR_DRI_0_PF_DRI.v":5:7:5:38|Synthesizing module PF_XCVR_DRI_PF_XCVR_DRI_0_PF_DRI in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_XCVR_DRI\PF_XCVR_DRI.v":81:7:81:17|Synthesizing module PF_XCVR_DRI in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\polarfire_syn_comps.v":15445:7:15445:18|Synthesizing module XCVR_REF_CLK in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_XCVR_REF_CLK_0\PF_XCVR_REF_CLK_0_0\PF_XCVR_REF_CLK_0_PF_XCVR_REF_CLK_0_0_PF_XCVR_REF_CLK.v":5:7:5:59|Synthesizing module PF_XCVR_REF_CLK_0_PF_XCVR_REF_CLK_0_0_PF_XCVR_REF_CLK in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\PF_XCVR_REF_CLK_0\PF_XCVR_REF_CLK_0.v":27:7:27:23|Synthesizing module PF_XCVR_REF_CLK_0 in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_chk.v":1:7:1:19|Synthesizing module prbs_asic_chk in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\PRBS_chk.v":26:7:26:14|Synthesizing module PRBS_chk in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_gen.v":1:7:1:19|Synthesizing module prbs_asic_gen in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\PRBS_gen.v":27:7:27:14|Synthesizing module PRBS_gen in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_syn_rx\reset_syn_rx_0\core\corereset_pf.v":21:7:21:46|Synthesizing module reset_syn_rx_reset_syn_rx_0_CORERESET_PF in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_syn_rx\reset_syn_rx.v":21:7:21:18|Synthesizing module reset_syn_rx in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_syn_tx\reset_syn_tx_0\core\corereset_pf.v":21:7:21:46|Synthesizing module reset_syn_tx_reset_syn_tx_0_CORERESET_PF in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_syn_tx\reset_syn_tx.v":21:7:21:18|Synthesizing module reset_syn_tx in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_logic\reset_logic.v":9:7:9:17|Synthesizing module reset_logic in library work.
@N: CG364 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\top\top.v":9:7:9:9|Synthesizing module top in library work.
@N: CL135 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_syn_tx\reset_syn_tx_0\core\corereset_pf.v":58:0:58:5|Found sequential shift dff with address depth of 16 words and data bit width of 1.
@N: CL135 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\reset_syn_rx\reset_syn_rx_0\core\corereset_pf.v":58:0:58:5|Found sequential shift dff with address depth of 16 words and data bit width of 1.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_gen.v":5:35:5:48|Input custom_pattern is unused.
@N: CL201 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_chk.v":780:2:780:7|Trying to extract state machine for register i10.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_chk.v":8:27:8:36|Input custom_sel is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_chk.v":9:27:9:37|Input custom_auto is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_chk.v":11:35:11:48|Input custom_pattern is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\hdl\prbs_asic_chk.v":13:27:13:36|Input custom_chk is unused.
@N: CL201 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELCKMGT\2.0.100\rtl\vlog\core\CORELCKMGT.v":211:0:211:5|Trying to extract state machine for register fsm_st.
@N: CL201 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\Actel\DirectCore\CORELANEMSTR\2.0.100\rtl\vlog\core\CORELANEMSTRmode1.v":190:0:190:5|Trying to extract state machine for register rmfsm.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\ram128x8_polarfire.v":34:6:34:11|Input RESETN is unused.
@N: CL201 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":1041:4:1041:9|Trying to extract state machine for register ICYCLE.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":135:10:135:18|Input PSLVERR_M is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":139:10:139:15|Input INTREQ is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":142:10:142:19|Input INITDATVAL is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":143:10:143:17|Input INITDONE is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":144:27:144:34|Input INITADDR is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":145:15:145:22|Input INITDATA is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":153:11:153:16|Input PSEL_S is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":154:11:154:19|Input PENABLE_S is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":155:11:155:18|Input PWRITE_S is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":156:28:156:34|Input PADDR_S is unused.
@N: CL159 :"C:\WFH_Tasks\RTG4_v12.6_Updates\PF_v12.6\AC468_DFE\Libero_Project\component\work\CoreABC_Inst\CoreABC_Inst_0\rtl\vlog\core\coreabc.v":157:28:157:35|Input PWDATA_S is unused.
@N|Running in 64-bit mode