4078  3794  3205  2871  2207  1802  1273  431   591   287   9     29    3     75    183   424   753   1485  1688  2430  2353  2465  2552  2592  2600  2608  2665  2692  2960  4011  4440  4515  
3966  3388  2923  2898  2345  1731  1210  379   153   111   0     6     0     0     4     121   366   839   1717  2138  2104  2299  2398  2446  2486  2488  2541  2538  2618  3420  4006  4235  
3571  2928  2643  2415  2077  1579  1030  401   180   363   0     0     0     0     0     1     78    210   874   1291  1811  2173  2436  2424  2437  2437  2440  2452  2491  3305  3723  4451  
3359  2694  2488  2216  1477  1129  559   440   25    0     0     0     0     0     0     0     0     43    224   825   1352  1424  1958  2436  2436  2435  2436  2437  2437  2735  3584  4467  
3109  2949  2473  1934  1731  964   819   248   141   4     3     0     0     0     0     0     0     8     115   264   860   2000  2238  2424  2415  2434  2436  2436  2436  2666  3656  3913  
2786  2249  2252  1961  1390  918   525   86    46    17    2     0     0     0     0     0     0     0     3     80    423   1224  1941  2145  2374  2417  2437  2435  2438  2603  3698  4443  
2691  2266  2257  1650  1362  758   225   226   162   0     1     0     0     0     0     0     0     0     0     2     94    640   1410  2010  2320  2328  2437  2437  2438  2724  3520  4241  
2656  2167  2146  1463  1245  690   95    330   140   5     0     0     0     0     0     0     0     0     0     0     3     109   771   2248  1996  2341  2429  2431  2456  2788  3328  3938  
2657  2214  2184  1491  1364  194   310   13    42    2     0     0     0     0     0     0     0     0     0     0     0     11    318   776   1576  2170  2434  2384  2514  2957  3634  4124  
2437  2197  1862  1469  799   820   285   104   27    3     0     0     0     0     0     0     0     0     0     0     0     0     46    915   2093  1787  2051  2382  2545  2924  3690  4279  
2610  2391  2094  1727  1246  229   184   104   0     0     0     0     0     0     0     0     0     0     0     0     0     0     2     134   1306  1979  2103  2209  2663  3002  3494  4133  
2976  2263  2041  1584  608   338   229   47    0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     26    414   1031  2069  2490  2579  3421  3930  4052  
2920  2167  1922  1523  1164  281   57    34    18    0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     133   1007  1296  2205  2664  3412  3514  4004  
2904  2337  1336  939   771   331   270   25    0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     16    484   1331  1491  2166  3446  3596  3948  
2950  2529  1834  1068  645   268   41    11    0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     2     142   949   1560  2026  3723  3927  4031  
2867  2567  1832  1434  311   332   93    12    0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     15    104   1061  2288  3122  2956  3946  4055  
2732  2666  2012  1496  1546  194   178   0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     3     100   396   491   1835  2789  3755  3709  4077  
2823  2546  2061  1352  800   619   0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     0     17    181   689   1092  1912  2858  2925  3949  4074  
2723  2615  2047  1331  341   387   11    17    1     0     0     0     0     0     0     0     0     0     0     0     0     0     8     67    629   805   1712  2169  2671  3632  3964  4025  
2648  2454  2300  1670  1405  703   160   23    2     0     0     0     0     0     0     0     0     0     0     0     0     1     47    208   893   1445  1955  2003  2553  3519  3600  4079  
2456  2458  2276  1647  1634  461   172   74    11    0     0     0     0     0     0     0     0     0     0     0     1     18    124   637   985   1963  1755  2152  2528  3181  3597  4260  
2539  2237  2248  1982  1021  696   164   0     13    0     0     0     0     0     0     0     0     0     0     0     4     117   543   1023  1171  1795  2047  2413  2466  2957  3546  4286  
2620  2416  2280  1990  1213  636   209   0     0     0     0     0     0     0     0     0     0     0     0     3     64    182   694   994   1272  1403  2379  2275  2453  2763  3649  4091  
2451  2674  2369  2117  1377  1460  624   132   0     6     0     0     0     0     0     0     0     0     3     38    185   460   927   1728  1685  2223  2274  2424  2437  2715  3466  4166  
2550  2639  2200  2153  1747  1490  15    75    90    1     0     0     0     0     0     0     0     1     51    135   355   763   1611  1756  2180  2195  2408  2431  2436  2552  3553  4122  
2694  2841  2300  2120  1982  656   188   176   0     9     0     0     0     0     0     0     4     52    159   301   544   1116  1742  2061  2330  2434  2418  2437  2436  2723  3550  4287  
2901  2257  2266  2237  2141  1137  311   135   234   0     0     0     0     0     0     4     61    129   313   522   1283  1694  2153  2369  2290  2421  2440  2449  2465  2743  3621  4503  
3030  2774  2313  2420  2323  1316  415   787   197   9     0     0     0     0     8     36    118   258   608   567   1473  1938  2158  2086  2402  2475  2482  2498  2577  3261  3819  4385  
3862  2824  2655  2482  2487  2016  481   438   266   21    0     0     2     22    94    134   265   610   1039  1367  1875  2237  2231  2385  2529  2535  2553  2560  2652  3204  3922  4400  
4108  3081  2646  2971  2529  2261  1188  288   82    146   26    47    69    141   182   329   567   1091  1247  1680  2124  2336  2515  2521  2579  2605  2639  2842  3206  4094  4357  4636  
4474  3924  3070  2834  2712  2468  1596  802   356   443   244   261   269   304   383   832   1367  1407  1761  2220  2300  2535  2707  2751  2791  2837  2920  3067  3498  3931  4491  4595