***************************************************************************************************
*This file contains list of register names, absolute address and their values written to device
*This file is only intended for information and is not supported for import in SmartDebug or Libero
*This file is only intended for information and is not supported for import in SmartDebug or Libero
Thu Jan  7 12:34:16 2021
***************************************************************************************************

Lane Instance: PF_XCVR_0_0/I_XCVR/LANE0
Lane Physical Location :Q2_LANE0
-----------------------------------------------------------

Signal Integrity Parameter-Values:

TX parameters:
TX_EMPHASIS_AMPLITUDE:              400mV_with_-6.0dB
TX_IMPEDANCE:                       100
TX_TRANSMIT_COMMON_MODE_ADJUSTMENT: 50

RX parameters:
RX_CALIBRATION:                  OnDemand
RX_CDR_GAIN:                     High
RX_CTLE:                         5GHz_+7.3dB
RX_INSERTION_LOSS:               25.0dB
RX_LOSS_OF_SIGNAL_DETECTOR_HIGH: 3
RX_LOSS_OF_SIGNAL_DETECTOR_LOW:  1
RX_PN_BOARD_CONNECTION:          AC_COUPLED_WITH_EXT_CAP
RX_POLARITY:                     Normal
RX_TERMINATION:                  100
-----------------------------------------------------------

Signal Integrity Register Address-Values:

SPARE                  0x2110190 0x0
DES_CDR_CTRL_2         0x1101008 0x2A
DES_CDR_CTRL_3         0x110100C 0x4036F
DES_DFEEM_CTRL_1       0x1101010 0x2A
DES_DFEEM_CTRL_2       0x1101014 0x11111508
DES_DFEEM_CTRL_3       0x1101018 0x6F00
DES_DFE_CAL_BYPASS     0x11010E0 0x200000
DES_DFE_CAL_CMD        0x11010DC 0x400
DES_DFE_CAL_CTRL_0     0x11010D0 0xFF3F071D
DES_DFE_CAL_CTRL_1     0x11010D4 0x105421C
DES_DFE_CAL_CTRL_2     0x11010D8 0x400000
DES_DFE_CTRL_2         0x1101024 0x4000007
DES_EM_CTRL_2          0x110102C 0x7
DES_IN_TERM            0x1101030 0xB7
DES_PKDET              0x1101034 0x41
DES_RSTPD              0x110104C 0x30
DES_RTL_EM             0x1101038 0x3E8
DES_RXPLL_DIV          0x1101040 0x84A5
SERDES_RTL_CTRL        0x11010C0 0x10000
SER_DRV_CTRL           0x110109C 0x11000000
SER_DRV_CTRL_M0        0x11010A4 0x1B240A
SER_DRV_CTRL_M2        0x11010AC 0x1B0203
SER_DRV_CTRL_M3        0x11010B0 0x3B1B14
SER_DRV_CTRL_SEL       0x11010A0 0x4D
SER_DRV_DATA_CTRL      0x1101098 0x0
SER_TERM_CTRL          0x1101090 0x7300
-----------------------------------------------------------