*******************************************
       Libero SoC and IP VERSIONS
*******************************************

This tutorial was tested with the following Versions: 
Libero SoC 11.5 	  	:11.5.0.26
SoftConsole		      	:3.4 SP1


*********************************************
Notes:
*********************************************


*********************************************
Resolved Issues:
*********************************************

	N/A


*********************************************
Known Issues:
*********************************************

	There is no known issues with this version.


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

M2S_CAN_Libero11p5_tu_df.zip
    |
    |
    |---CAN_SmartFusion2_Tutorial_df (Libero SoC project)
    |             
    |---Programming_STP_file
    |     
    |--- source (source_main.c)
    |
    |---Readme.txt