#--  Synopsys, Inc.
#--  Version I-2014.03M-SP1
#--  Project file E:\Microsemi_prj\CAN_SmartFusion2_Tutorial\synthesis\run_options.txt
#--  Written on Wed Jan 07 14:16:08 2015


#project files
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/work/CAN_SB_sb_MSS/CAN_SB_sb_MSS_syn.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/work/CAN_SB_sb_MSS/CAN_SB_sb_MSS.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/work/CAN_SB_sb/CCC_0/CAN_SB_sb_CCC_0_FCCC.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/Actel/DirectCore/CoreResetP/7.0.104/rtl/vlog/core/coreresetp_pcie_hotreset.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/Actel/DirectCore/CoreResetP/7.0.104/rtl/vlog/core/coreresetp.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/Actel/SgCore/OSC/1.0.103/osc_comps.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/work/CAN_SB_sb/FABOSC_0/CAN_SB_sb_FABOSC_0_OSC.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/work/CAN_SB_sb/CAN_SB_sb.v"
add_file -verilog "E:/Microsemi_prj/CAN_SmartFusion2_Tutorial/component/work/CAN_SB/CAN_SB.v"



#implementation: "synthesis"
impl -add synthesis -type fpga

#
#implementation attributes

set_option -vlog_std v2001

#device options
set_option -technology SmartFusion2
set_option -part M2S050T
set_option -package FBGA896
set_option -speed_grade STD
set_option -part_companion ""

#compilation/mapping options
set_option -use_fsm_explorer 0
set_option -top_module "CAN_SB"

# mapper_options
set_option -frequency 100.000
set_option -write_verilog 0
set_option -write_vhdl 0
set_option -srs_instrumentation 1

# actel_options
set_option -RWCheckOnRam 0

# Microsemi G4
set_option -run_prop_extract 1
set_option -maxfan 10000
set_option -disable_io_insertion 0
set_option -opcond COMWC
set_option -retiming 0
set_option -report_path 0
set_option -update_models_cp 0
set_option -preserve_registers 0

# sequential_optimization_options
set_option -symbolic_fsm_compiler 1

# Compiler Options
set_option -compiler_compatible 0
set_option -resource_sharing 1

# Compiler Options
set_option -auto_infer_blackbox 0

#automatic place and route (vendor) options
set_option -write_apr_constraint 1

#set result format/file last
project -result_file "./CAN_SB.edn"
impl -active "synthesis"