Project Settings
Project Name SPI_Flash_syn Implementation Name synthesis
Top Module SPI_Flash Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 34 64 0 - 0m:01s - 3/4/2016
2:32:35 PM
(premap)Complete 27 2 0 0m:00s 0m:00s 135MB 3/4/2016
2:32:35 PM
(fpga_mapper)Complete 77 17 0 0m:01s 0m:01s 135MB 3/4/2016
2:32:36 PM

Area Summary
Sequential Cells 0 DSP Blocks (MACC) (dsp_used) 0
I/O Cells 6 Global Clock Buffers 1
LUTs (total_luts) 0

Timing Summary
Clock NameReq FreqEst FreqSlack
SPI_Flash_sb_0/CCC_0/GL0100.0 MHzNANA
SPI_Flash_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT50.0 MHzNANA

Optimizations Summary
Combined Clock Conversion 1 / 0