Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 69MB peak: 70MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Fri Mar 04 12:22:10 2016

###########################################################]