µVision Build Log

Tool Versions:

IDE-Version: µVision V5.15 Copyright (C) 2015 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Ravishankar Balasubramanian, Microsemi corporation, LIC=---- Tool Versions: Toolchain: MDK-Lite Version: 5.15.0 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.05 update 2 (build 169) Assembler: Armasm.exe V5.05 update 2 (build 169) Linker/Locator: ArmLink.exe V5.05 update 2 (build 169) Library Manager: ArmAr.exe V5.05 update 2 (build 169) Hex Converter: FromElf.exe V5.05 update 2 (build 169) CPU DLL: SARMCM3.DLL V5.15.0 Dialog DLL: DLM.DLL V1.24.0.0 Target DLL: UL2CM3.DLL V1.155.8.0 Dialog DLL: TLM.DLL V1.22.0.2

Project:

D:\Libero_11_7_publish\tu0548_spi_keil\Keil\SPI_Flash_sb_MSS_CM3_app.uvproj Project File Date: 03/04/2016

Output:

*** Using Compiler 'V5.05 update 2 (build 169)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Rebuild Project 'SPI_Flash_sb_MSS_CM3_app' - Target 'Cortex-M3 SRAM' compiling main.c... D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(30): warning: #1295-D: Deprecated declaration Flash_write - give arg types void Flash_write(); D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(31): warning: #1295-D: Deprecated declaration Flash_read - give arg types void Flash_read(); D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(32): warning: #1295-D: Deprecated declaration scannumber - give arg types int scannumber(); D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(33): warning: #1295-D: Deprecated declaration Init - give arg types void Init(); D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(94): warning: #111-D: statement is unreachable return 0; D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(61): warning: #177-D: variable "manufacturer_id" was declared but never referenced uint8_t manufacturer_id = 0; D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(62): warning: #177-D: variable "device_id" was declared but never referenced uint8_t device_id = 0; D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(120): warning: #223-D: function "printf" declared implicitly printf("Enter any 5 values between 0 to 99 to write to Flash Memory \n\r\n\r"); D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(126): warning: #186-D: pointless comparison of unsigned integer with zero while(g_flash_wr_buf[i]<0 || g_flash_wr_buf[i]> 99 ) D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(146): warning: #223-D: function "printf" declared implicitly printf( " \n\r Read Data From Flash"); D:\Libero_11_7_publish\tu0548_spi_keil\Keil\main.c(195): warning: #167-D: argument of type "uint8_t *" is incompatible with parameter of type "const char *" num = atoi(x); main.c: 11 warnings, 0 errors linking... Program Size: Code=9628 RO-data=1068 RW-data=64 ZI-data=4488 ".\obj\SPI_Flash_sb_MSS_CM3_app.axf" - 0 Error(s), 11 Warning(s).