****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 11.7
SoftConsole  --  Version 3.4SP1  


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************
SF2_SPI_Flash_IAR_Tutorial_DF.zip
    |
    |
    |--- LiberoProject
    |	 |
    |    |----Libero H/W project with IAR
    |
    |     
    |--- SPI_Flash_Drivers
    | 
    |--- Source Files 
    |	   
    |--- Programmingfile
    |     
    |--- Readme
  
  
   
 
LiberoProject
****************
This folder consists of Libero SOC verilog project for SmartFusion2 Evaluation kit  .
Also, the software is a part of Libero SoC and can be found in the IAR folder.

SPI_Flash_Drivers
*******************
Contains the SPI flash Drivers


Source Files
*******************
Contains the softconsole main.c file

Programming File
****************
This folder consists of programming file (*.STP) in release mode that works for SmartFusion2 Evaluation  kit(Rev D or later) .