****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 11.7
SoftConsole  --  Version 4.0


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************
SF2_LED_Blink_SC_Tutorial_DF.zip
    |
    |
    |--- LiberoProject
    |	 |
    |    |----Libero H/W project with Softconsole 4.0 project  
    | 
    |--- Source Files
    |	   
    |     
    |--- Readme
  
  
   
 
LiberoProject
****************
This folder consists of Libero SOC verilog project for SmartFusion2 Security Evaluation kit,Advanced development kit and Starter Kit  .
Also, the software project created using SoftConsole 4.0


Source Files
*******************
Contains the softconsole main.c files for SmartFusion2 target boards.