@N: MF248 |Running in 64-bit mode.
@N: MF667 |Clock conversion disabled 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.INIT_DONE_int in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[6] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN114 :"d:\sf2_sysservices\sysservices\component\work\sysservices_sb\sysservices_sb.v":221:9:221:20|Removing instance Sysservices_sb_0.SYSRESET_POR of black_box view:ACG4.SYSRESET(PRIM) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1613:4:1613:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.ddr_settled in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":526:4:526:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.FIC_2_APB_M_PRESET_N_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":511:4:511:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.RESET_N_M2F_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":496:4:496:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.POWER_ON_RESET_N_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.ddr_settled_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":963:4:963:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sdif3_spll_lock_q2 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":929:4:929:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.CONFIG1_DONE_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":870:4:870:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sdif0_areset_n_rcosc_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":565:4:565:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.MSS_HPMS_READY_int in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":856:4:856:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_areset_n_rcosc in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":755:4:755:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_areset_n_q1 in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":755:4:755:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_areset_n_clk_base in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":526:4:526:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.FIC_2_APB_M_PRESET_N_clk_base in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":511:4:511:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.RESET_N_M2F_clk_base in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":496:4:496:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.POWER_ON_RESET_N_clk_base in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.ddr_settled_clk_base in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[5] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[4] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[3] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[2] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[1] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.sm0_state[0] in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":545:4:545:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.mss_ready_state in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BN362 :"d:\sf2_sysservices\sysservices\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":545:4:545:9|Removing sequential instance Sysservices_sb_0.CORERESETP_0.mss_ready_select in hierarchy view:work.Sysservices(verilog) because there are no references to its outputs 
@N: BW103 |Synopsys Constraint File time units using default value of 1ns 
@N: BW107 |Synopsys Constraint File capacitance units using default value of 1pF 
@N: MT320 |Timing report estimates place and route data. Please look at the place and route timing report for final timing.
@N: MT322 |Clock constraints cover only FF-to-FF paths associated with the clock.
@N: MT582 |Estimated period and frequency not reported for given clock unless the clock has at least one timing path which is not a false or a max delay path and that does not have excessive slack
@N: MT320 |Timing report estimates place and route data. Please look at the place and route timing report for final timing.
@N: MT322 |Clock constraints cover only FF-to-FF paths associated with the clock.
@N: MT582 |Estimated period and frequency not reported for given clock unless the clock has at least one timing path which is not a false or a max delay path and that does not have excessive slack