****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 11.7
SoftConsole  --  Version 3.4SP1 


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************
m2s_tu0487_creating_libero_project_libero11p6_df 
    |
    |
    |--- SF2_Sysservices
    |	 |
    |    |
    |    Sysservices ---- Libero H/W project with Softconsole  
    |
    |    
    |--- Source Files
    |	 |
    |    |----main.c
    |	   
    |--- Programmingfile
    |    |
    |	 |----Sysservices_top.stp
    |    | 
    |
    |
    |--- SF2_GNU_SysServ_read_version
    |
    |
    |--- Readme
  
  
   
 
LiberoProject
****************
This folder consists of Libero SOC verilog project for SmartFusion2 Security Evaluation kit  .
Also, the software is a part of Libero SoC and can be found in the Softconsole folder.


Source Files
*******************
Contains the softconsole main.c file

Programming File
****************
This folder consists of programming file (*.STP) in release mode that works for SmartFusion2 Security Evaluation kit(Rev D or later) .