Project Settings
Project Name top_syn Device Name synthesis: Microchip SmartFusion2 : M2S090TS
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 51 37 0 - 00m:06s - 4/22/2021
10:32:26 AM
(premap)Complete 38 19 0 0m:02s 0m:02s 170MB 4/22/2021
10:32:30 AM
(fpga_mapper)Complete 41 21 0 0m:04s 0m:05s 172MB 4/22/2021
10:32:36 AM
Multi-srs Generator Complete00m:01s4/22/2021
10:32:28 AM

Area Summary
Carry Cells 14 Sequential Cells 141
DSP Blocks (dsp_used) 0 I/O Cells 50
Global Clock Buffers 7 LUTs (total_luts) 79

Timing Summary
Clock NameReq FreqEst FreqSlack
CLK0_PAD100.0 MHzNANA
MDDR_system_sb_0/CCC_0/GL0100.0 MHz522.4 MHz8.086
MDDR_system_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT50.0 MHz502.7 MHz18.011
MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/CLK_CONFIG_APB25.0 MHz127.4 MHz16.076

Optimizations Summary
Combined Clock Conversion 2 / 1