Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)
Date: Thu Apr 22 10:33:36 2021
| From | GB Location | Net Name | Fanout | |
|---|---|---|---|---|
| 1 | GB[5] | (511, 132) | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNIM29A/U0_YWn_GEast | 76 |
| 2 | GB[1] | (507, 132) | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/MSS_ADLIB_INST_RNITKN/U0_YWn_GEast | 75 |
| 3 | GB[12] | (522, 132) | MDDR_system_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | 37 |
| 4 | GB[6] | (512, 132) | MDDR_system_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast | 31 |
| 5 | GB[2] | (508, 132) | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNI8S6C/U0_YWn_GEast | 25 |
| 6 | GB[7] | (513, 132) | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_rcosc_RNIEE25/U0_YWn_GEast | 17 |
| 7 | GB[3] | (509, 132) | MDDR_system_sb_0/CORERESETP_0/sdif0_areset_n_RNIR2K9/U0_YWn_GEast | 12 |
(none)
| From | From Location | To | Net Name | Net Type | Fanout | |
|---|---|---|---|---|---|---|
| 1 | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CONFIG_PRESET_N | (924, 266) | GB[5] | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/FIC_2_APB_M_PRESET_N | ROUTED | 2 |
| 2 | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_CONFIG_APB | (924, 266) | GB[1] | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/CLK_CONFIG_APB | ROUTED | 1 |
| 3 | MDDR_system_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB:CLKOUT | (25, 254) | GB[6] | MDDR_system_sb_0/FABOSC_0/N_RCOSC_25_50MHZ_CLKINT | ROUTED | 1 |
| 4 | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_clk_base:Q | (523, 157) | GB[2] | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_clk_base_0 | ROUTED | 1 |
| 5 | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_rcosc:Q | (721, 196) | GB[7] | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_rcosc_0 | ROUTED | 1 |
| 6 | MDDR_system_sb_0/CORERESETP_0/sdif0_areset_n:Y | (739, 198) | GB[3] | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n | ROUTED | 1 |
| From | From Location | To | Net Name | Net Type | Fanout | |
|---|---|---|---|---|---|---|
| 1 | MDDR_system_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | CCC-NE1 (1014, 254) | GB[12] | MDDR_system_sb_0/CCC_0/GL0_net | HARDWIRED | 1 |
| Port Name | Pin Number | I/O Function | From | From Location | To (Pin Swapped for Back Annotation Only) | CCC Location | Net Name | Net Type | Fanout | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | CLK0_PAD | G22 | MSIO53PB2/CCC_NE1_CLKI1/MMUART_1_RI/GPIO_15_B | MDDR_system_sb_0/CCC_0/CLK0_PAD_INST/U_IOPAD:Y | (1023, 184) | CLK0_PAD => CLK1_PAD | CCC-NE1 (1014, 254) | MDDR_system_sb_0/CCC_0/CLK0_PAD_net | HARDWIRED | 2 |
(none)
| From | From Location | Net Name | Fanout | RGB Location | Local Fanout | ||
|---|---|---|---|---|---|---|---|
| 1 | GB[5] | (511, 132) | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNIM29A/U0_YWn_GEast | 76 | 1 | (770, 198) | 2 |
| 2 | (771, 225) | 11 | |||||
| 3 | (771, 228) | 10 | |||||
| 4 | (771, 234) | 12 | |||||
| 5 | (771, 237) | 12 | |||||
| 6 | (771, 240) | 8 | |||||
| 7 | (771, 243) | 9 | |||||
| 8 | (771, 246) | 12 | |||||
| 2 | GB[1] | (507, 132) | MDDR_system_sb_0/mddr_ddr3_sb_MSS_0/MSS_ADLIB_INST_RNITKN/U0_YWn_GEast | 75 | 1 | (770, 225) | 11 |
| 2 | (770, 228) | 10 | |||||
| 3 | (770, 234) | 12 | |||||
| 4 | (770, 237) | 12 | |||||
| 5 | (770, 240) | 8 | |||||
| 6 | (770, 243) | 9 | |||||
| 7 | (770, 246) | 12 | |||||
| 8 | (770, 264) | 1 | |||||
| 3 | GB[12] | (522, 132) | MDDR_system_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | 37 | 1 | (770, 156) | 2 |
| 2 | (770, 195) | 6 | |||||
| 3 | (770, 201) | 11 | |||||
| 4 | (770, 204) | 10 | |||||
| 5 | (771, 198) | 7 | |||||
| 6 | (771, 264) | 1 | |||||
| 4 | GB[6] | (512, 132) | MDDR_system_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast | 31 | 1 | (772, 195) | 14 |
| 2 | (772, 198) | 17 | |||||
| 5 | GB[2] | (508, 132) | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNI8S6C/U0_YWn_GEast | 25 | 1 | (771, 201) | 11 |
| 2 | (771, 204) | 8 | |||||
| 3 | (773, 195) | 6 | |||||
| 6 | GB[7] | (513, 132) | MDDR_system_sb_0/CORERESETP_0/sm0_areset_n_rcosc_RNIEE25/U0_YWn_GEast | 17 | (773, 198) | 17 | |
| 7 | GB[3] | (509, 132) | MDDR_system_sb_0/CORERESETP_0/sdif0_areset_n_RNIR2K9/U0_YWn_GEast | 12 | 1 | (771, 156) | 2 |
| 2 | (771, 195) | 10 |