Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec 1 2015 @N: : | Running in 64-bit mode At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 77MB peak: 78MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Wed Mar 02 17:05:02 2016 ###########################################################]