#--  Synopsys, Inc.
#--  Version J-2015.03M-SP1-2
#--  Project file C:\demo\DDC_top\synthesis\run_options.txt
#--  Written on Wed Mar 02 18:59:35 2016


#project files
add_file -vhdl -lib work "C:/demo/DDC_top/hdl/SynLib_asynch.vhd"
add_file -vhdl -lib work "C:/demo/DDC_top/hdl/ddc.vhd"
add_file -fpga_constraint "C:/demo/DDC_top/designer/ddc/synthesis.fdc"



#implementation: "synthesis"
impl -add synthesis -type fpga

#device options
set_option -technology SmartFusion2
set_option -part M2S050T
set_option -package FBGA896
set_option -speed_grade STD
set_option -part_companion ""

#compilation/mapping options
set_option -use_fsm_explorer 0
set_option -top_module "work.ddc"

# mapper_options
set_option -frequency 40
set_option -write_verilog 0
set_option -write_vhdl 0
set_option -srs_instrumentation 1

# actel_options
set_option -rw_check_on_ram 0

# Microsemi G4
set_option -run_prop_extract 1
set_option -maxfan 10000
set_option -clock_globalthreshold 2
set_option -async_globalthreshold 12
set_option -globalthreshold 5000
set_option -low_power_ram_decomp 0
set_option -disable_io_insertion 0
set_option -opcond COMTC
set_option -retiming 0
set_option -report_path 4000
set_option -update_models_cp 0
set_option -preserve_registers 0

# sequential_optimization_options
set_option -symbolic_fsm_compiler 1

# Compiler Options
set_option -compiler_compatible 0
set_option -resource_sharing 1

# Compiler Options
set_option -auto_infer_blackbox 0

#automatic place and route (vendor) options
set_option -write_apr_constraint 1

#set result format/file last
project -result_file "./ddc.edn"
impl -active "synthesis"