###########################################################[

Copyright (C) 1994-2020 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: Q-2020.03M-SP1
Install: C:\Microsemi\Libero_SoC_v12.6\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I62935

Implementation : synthesis
Synopsys Synopsys Netlist Linker, Version comp202003synp2, Build 166R, Built Oct 19 2020 10:50:56, @

@N: :  | Running in 64-bit mode 
File C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\synthesis\synwork\top_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 107MB peak: 107MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime

Process completed successfully.
# Fri Apr 23 17:53:07 2021

###########################################################]