| Project Settings |
|---|
| Project Name | top_syn | Device Name | synthesis: Microchip SmartFusion2 : M2S090TS |
| Implementation Name | synthesis | Top Module | top |
| Retiming | 0 | Resource Sharing | 1 |
| Fanout Guide | 10000 | Disable I/O Insertion | 0 |
| Disable Sequential Optimizations | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| (compiler) | Complete |
158 |
156 |
0 |
- |
00m:01s |
- |
4/29/2021 10:00:40 AM |
| (premap) | out-of-date |
114 |
33 |
0 |
0m:01s |
0m:01s |
184MB |
4/29/2021 10:00:42 AM |
| (fpga_mapper) | out-of-date |
146 |
57 |
0 |
0m:05s |
0m:05s |
184MB |
4/29/2021 10:00:48 AM |
| Area Summary |
| |
| Sequential Cells | 175 |
DSP Blocks
(dsp_used) | 0 |
| I/O Cells | 10 |
Global Clock Buffers | 2 |
| RAM1K18
(v_ram) | 4 |
LUTs
(total_luts) | 263 |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | 100.0 MHz | 103.2 MHz | 0.313 |
| SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT | 50.0 MHz | NA | NA |
| Optimizations Summary |
| Combined Clock Conversion | 0 / 1 |
| |
|