@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M0_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M1_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M2_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M3_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2639:2:2639:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_0 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":209:2:209:15|Type of parameter M_AHBSLOTENABLE on the instance address_decode is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":625:0:625:5|Sharing sequential element addrRegSMCurrentState. Add a syn_preserve attribute to the element to prevent sharing.
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2703:2:2703:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_1 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":209:2:209:15|Type of parameter M_AHBSLOTENABLE on the instance address_decode is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":625:0:625:5|Sharing sequential element addrRegSMCurrentState. Add a syn_preserve attribute to the element to prevent sharing.
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2767:2:2767:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_2 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG1283 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2831:2:2831:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_3 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core_obfuscated\AHBLSramIf.v":414:0:414:5|Pruning unused register CHTOLSRAMi1[31:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core_obfuscated\AHBLSramIf.v":414:0:414:5|Pruning unused register CHTOLSRAMO1[1:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core_obfuscated\AHBLSramIf.v":414:0:414:5|Pruning unused register CHTOLSRAMIo. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core_obfuscated\AHBLSramIf.v":414:0:414:5|Pruning unused register CHTOLSRAMlo. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\lsram_2048to139264x8.v":1115:0:1115:5|Pruning unused register CHTOLSRAMIIl[15:9]. Make sure that there are no unused intermediate registers.
@W: CG133 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":185:0:185:11|Object CHTOLSRAMIlI is declared but not assigned. Either assign a value or remove the declaration.
@W: CG133 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":193:0:193:11|Object CHTOLSRAMllI is declared but not assigned. Either assign a value or remove the declaration.
@W: CG360 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":216:0:216:11|Removing wire CHTOLSRAMilI, as there is no assignment to it.
@W: CG360 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":219:0:219:11|Removing wire CHTOLSRAMO0I, as there is no assignment to it.
@W: CG360 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":222:0:222:11|Removing wire CHTOLSRAMI0I, as there is no assignment to it.
@W: CG360 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":225:0:225:11|Removing wire CHTOLSRAMl0I, as there is no assignment to it.
@W: CG360 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":256:0:256:11|Removing wire CHTOLSRAMo1I, as there is no assignment to it.
@W: CG360 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAPB3\4.1.100\rtl\vlog\core\coreapb3.v":244:12:244:20|Removing wire IA_PRDATA, as there is no assignment to it.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[7].APB_32.edge_both[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[7].APB_32.edge_neg[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[7].APB_32.edge_pos[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[7].gpin3[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[7].gpin1[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[7].gpin2[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[6].APB_32.edge_both[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[6].APB_32.edge_neg[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[6].APB_32.edge_pos[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[6].gpin3[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[6].gpin1[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[6].gpin2[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[5].APB_32.edge_both[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[5].APB_32.edge_neg[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[5].APB_32.edge_pos[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[5].gpin3[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[5].gpin1[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[5].gpin2[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[4].APB_32.edge_both[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[4].APB_32.edge_neg[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[4].APB_32.edge_pos[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[4].gpin3[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[4].gpin1[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[4].gpin2[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[3].APB_32.edge_both[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[3].APB_32.edge_neg[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[3].APB_32.edge_pos[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[3].gpin3[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[3].gpin1[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[3].gpin2[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[2].APB_32.edge_both[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[2].APB_32.edge_neg[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[2].APB_32.edge_pos[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[2].gpin3[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[2].gpin1[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[2].gpin2[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[1].APB_32.edge_both[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[1].APB_32.edge_neg[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[1].APB_32.edge_pos[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[1].gpin3[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[1].gpin1[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[1].gpin2[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":456:0:456:5|Pruning unused register xhdl1.GEN_BITS[0].APB_32.edge_both[0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":436:0:436:5|Pruning unused register xhdl1.GEN_BITS[0].APB_32.edge_neg[0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":416:0:416:5|Pruning unused register xhdl1.GEN_BITS[0].APB_32.edge_pos[0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":310:12:310:17|Pruning unused register xhdl1.GEN_BITS[0].gpin3[0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[0].gpin1[0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":297:12:297:17|Pruning unused register xhdl1.GEN_BITS[0].gpin2[0]. Make sure that there are no unused intermediate registers.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[0].APB_32.INTR_reg[0] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[1].APB_32.INTR_reg[1] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[2].APB_32.INTR_reg[2] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[3].APB_32.INTR_reg[3] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[4].APB_32.INTR_reg[4] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[5].APB_32.INTR_reg[5] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[6].APB_32.INTR_reg[6] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Optimizing register bit xhdl1.GEN_BITS[7].APB_32.INTR_reg[7] to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[0].APB_32.INTR_reg[0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[1].APB_32.INTR_reg[1]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[2].APB_32.INTR_reg[2]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[3].APB_32.INTR_reg[3]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[4].APB_32.INTR_reg[4]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[5].APB_32.INTR_reg[5]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[6].APB_32.INTR_reg[6]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":476:0:476:5|Pruning unused register xhdl1.GEN_BITS[7].APB_32.INTR_reg[7]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1613:4:1613:9|Pruning unused register count_ddr[13:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1581:4:1581:9|Pruning unused register count_sdif3[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1549:4:1549:9|Pruning unused register count_sdif2[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1517:4:1517:9|Pruning unused register count_sdif1[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1485:4:1485:9|Pruning unused register count_sdif0[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif0_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif1_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif2_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif3_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif0_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif1_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif2_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif3_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_ddr_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_ddr_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1365:4:1365:9|Pruning unused register count_sdif3_enable. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1300:4:1300:9|Pruning unused register count_sdif2_enable. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1235:4:1235:9|Pruning unused register count_sdif1_enable. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1170:4:1170:9|Pruning unused register count_sdif0_enable. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Pruning unused register count_ddr_enable. Make sure that there are no unused intermediate registers.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1388:4:1388:9|Sharing sequential element M3_RESET_N_int. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif2_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif1_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif0_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element fpll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL190 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1433:4:1433:9|Optimizing register bit EXT_RESET_OUT_int to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Pruning unused register release_ext_reset. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1433:4:1433:9|Pruning unused register EXT_RESET_OUT_int. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1433:4:1433:9|Pruning unused register sm2_state[2:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":783:4:783:9|Pruning unused register sm2_areset_n_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":783:4:783:9|Pruning unused register sm2_areset_n_clk_base. Make sure that there are no unused intermediate registers.
@W: CL318 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\FABOSC_0\SmartFusion2_FIC_Tutorial_sb_FABOSC_0_OSC.v":17:7:17:20|*Output RCOSC_1MHZ_CCC has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL318 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\FABOSC_0\SmartFusion2_FIC_Tutorial_sb_FABOSC_0_OSC.v":18:7:18:20|*Output RCOSC_1MHZ_O2F has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL318 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\FABOSC_0\SmartFusion2_FIC_Tutorial_sb_FABOSC_0_OSC.v":19:7:19:16|*Output XTLOSC_CCC has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL318 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\FABOSC_0\SmartFusion2_FIC_Tutorial_sb_FABOSC_0_OSC.v":20:7:20:16|*Output XTLOSC_O2F has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif0_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif1_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif2_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element fpll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL246 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreGPIO\3.0.120\rtl\vlog\core\coregpio.v":181:26:181:31|Input port bits 31 to 8 of PWDATA[31:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\COREAHBTOAPB3\3.1.100\rtl\vlog\core\coreahbtoapb3.v":33:28:33:33|Input port bit 0 of HTRANS[1:0] is unused
@W: CL246 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\CoreAHBLSRAM.v":122:0:122:4|Input port bits 31 to 20 of HADDR[31:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL246 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\lsram_2048to139264x8.v":62:0:62:11|Input port bits 15 to 11 of CHTOLSRAMIiI[15:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL246 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\work\SmartFusion2_FIC_Tutorial_sb\COREAHBLSRAM_0_0\rtl\vlog\core_obfuscated\SramCtrlIf.v":99:0:99:9|Input port bits 19 to 18 of CHTOLSRAMl[19:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":120:15:120:23|Input port bit 0 of HTRANS_M0[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":131:15:131:23|Input port bit 0 of HTRANS_M1[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":142:15:142:23|Input port bit 0 of HTRANS_M2[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":153:15:153:23|Input port bit 0 of HTRANS_M3[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":163:15:163:22|Input port bit 1 of HRESP_S0[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":176:15:176:22|Input port bit 1 of HRESP_S1[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":189:15:189:22|Input port bit 1 of HRESP_S2[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":202:15:202:22|Input port bit 1 of HRESP_S3[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":215:15:215:22|Input port bit 1 of HRESP_S4[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":228:15:228:22|Input port bit 1 of HRESP_S5[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":241:15:241:22|Input port bit 1 of HRESP_S6[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":254:15:254:22|Input port bit 1 of HRESP_S7[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":267:15:267:22|Input port bit 1 of HRESP_S8[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":280:15:280:22|Input port bit 1 of HRESP_S9[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":293:15:293:23|Input port bit 1 of HRESP_S10[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":306:15:306:23|Input port bit 1 of HRESP_S11[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":319:15:319:23|Input port bit 1 of HRESP_S12[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":332:15:332:23|Input port bit 1 of HRESP_S13[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":345:15:345:23|Input port bit 1 of HRESP_S14[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":358:15:358:23|Input port bit 1 of HRESP_S15[1:0] is unused
@W: CL247 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":371:15:371:23|Input port bit 1 of HRESP_S16[1:0] is unused
@W: CL246 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":42:16:42:25|Input port bits 16 to 2 of SDATAREADY[16:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL246 :"C:\igloo2_task_feb_2021\SF2\TU0310_SF2_FIC\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":43:16:43:21|Input port bits 16 to 2 of SHRESP[16:0] are unused. Assign logic for all port bits or change the input port size.