Power Report for design top with the following settings:

Vendor: Microsemi Corporation
Program: Microsemi Libero Software, Release v12.6 (Version 12.900.20.24)
Copyright (C) 1989-
Date: Tue Mar 30 11:09:48 2021
Version: 3.0

Design: top
Family: SmartFusion2
Die: M2S150TS
Package: 1152 FC
Temperature Range: COM
Voltage Range: COM
Operating Conditions: Typical
Operating Mode: Active
Process: Typical
Data Source: Production

Power Summary

Power (mW) Percentage
Total Power 161.804 100.0%
Static Power 34.950 21.6%
Dynamic Power 126.854 78.4%

Breakdown by Rail

Power (mW) Voltage (V) Current (mA)
Rail VDD 127.812 1.200 106.510
Rail VDDI 2.5 6.667 2.500 2.667
Rail CCC_NW1_PLL_VDDA 9.000 3.300 2.727
Rail MDDR_PLL_VDDA 5.000 3.300 1.515
Rail VPP 13.325 3.300 4.038

Breakdown by Clock

Power (mW) Percentage
SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (clocks) 88.489 91.5%
SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (register outputs) 1.014 1.0%
SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (primary inputs) 0.000 0.0%
SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (combinational outputs) 7.170 7.4%
SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (set/reset nets) 0.000 0.0%
SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (clocks) 0.000 0.0%
SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (register outputs) 0.015 0.0%
SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (primary inputs) 0.000 0.0%
SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (combinational outputs) 0.000 0.0%
SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (set/reset nets) 0.000 0.0%
Input to Output 0.000 0.0%

Breakdown by Type

Power (mW) Percentage
Type Net 2.661 1.6%
Type Gate 14.642 9.0%
Type I/O 5.514 3.4%
Type Memory 17.341 10.7%
Type Core Static 32.949 20.4%
Type Banks Static 1.176 0.7%
Type VPP Static 0.825 0.5%
Type Built-in Blocks 86.697 53.6%