SmartTime Version 12.900.20.24
Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)
Date: Fri Apr 30 08:42:05 2021
| Design | top |
| Family | SmartFusion2 |
| Die | M2S090TS |
| Package | 484 FBGA |
| Temperature Range | 0 - 85 C |
| Voltage Range | 1.14 - 1.26 V |
| Speed Grade | -1 |
| Design State | Post-Layout |
| Data source | Production |
| Multi Corner Report Operating Conditions | BEST, TYPICAL, WORST |
| Scenario for Timing Analysis | timing_analysis |
| Clock Domain | Required Period (ns) | Required Frequency (MHz) | Worst Slack (ns) | Operating Conditions |
|---|---|---|---|---|
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | 10.000 | 100.000 | 3.676 | WORST |
| SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT | 20.000 | 50.000 |
| Worst Slack (ns) | Operating Conditions | |
|---|---|---|
| Input to Output |
| From | To | Delay (ns) | Slack (ns) | Arrival (ns) | Required (ns) | Setup (ns) | Minimum Period (ns) | Operating Conditions | |
|---|---|---|---|---|---|---|---|---|---|
| Path 1 | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/INST_RAM1K18_IP:A_WEN[0] | 5.712 | 3.676 | 11.976 | 15.652 | 0.407 | 6.324 | WORST |
| Path 2 | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMoOl/CHTOLSRAMo0i/INST_RAM1K18_IP:A_WEN[0] | 5.654 | 3.735 | 11.918 | 15.653 | 0.407 | 6.265 | WORST |
| Path 3 | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMlI/CHTOLSRAMo1[2]:EN | 5.632 | 3.777 | 11.896 | 15.673 | 0.254 | 6.223 | WORST |
| Path 4 | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMlI/CHTOLSRAMo1[1]:EN | 5.634 | 3.784 | 11.898 | 15.682 | 0.254 | 6.216 | WORST |
| Path 5 | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMlI/CHTOLSRAMo1[3]:EN | 5.632 | 3.786 | 11.896 | 15.682 | 0.254 | 6.214 | WORST |
| Pin Name | Type | Net Name | Cell Name | Op | Delay (ns) | Total (ns) | Fanout | Edge |
|---|---|---|---|---|---|---|---|---|
| From: SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | ||||||||
| To: SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/INST_RAM1K18_IP:A_WEN[0] | ||||||||
| data required time | 15.652 | |||||||
| data arrival time | - | 11.976 | ||||||
| slack | 3.676 | |||||||
| Data arrival time calculation | ||||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | 0.000 | 0.000 | ||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | Clock source | + | 0.000 | 0.000 | r | |||
| Clock generation | + | 3.859 | 3.859 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_net | + | 0.461 | 4.320 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:YEn | cell | ADLIB:GBM | + | 0.178 | 4.498 | 9 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | + | 0.618 | 5.116 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1:YR | cell | ADLIB:RGB | + | 0.316 | 5.432 | 1 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/IP_INTERFACE_268:B | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_YR | + | 0.407 | 5.839 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/IP_INTERFACE_268:IPB | cell | ADLIB:IP_INTERFACE | + | 0.209 | 6.048 | 1 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE | net | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/CLK_BASE_net | + | 0.216 | 6.264 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:F_HM0_ADDR[26] | cell | ADLIB:MSS_075_IP | + | 1.291 | 7.555 | 2 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/PREGATEDHADDR[26]:B | net | SmartFusion2_FIC_Tutorial_sb_0/SmartFusion2_FIC_Tutorial_sb_MSS_TMP_0_FIC_0_AHB_MASTER_HADDR[26] | + | 0.433 | 7.988 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/PREGATEDHADDR[26]:Y | cell | ADLIB:CFG3 | + | 0.074 | 8.062 | 15 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/PREGATEDHADDR_RNIA6QI[27]:A | net | SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/M0GATEDHADDR[26] | + | 0.209 | 8.271 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/PREGATEDHADDR_RNIA6QI[27]:Y | cell | ADLIB:CFG4 | + | 0.270 | 8.541 | 1 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/PREGATEDHADDR_RNIACTB1[27]:A | net | SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/m14_sx | + | 0.091 | 8.632 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/masterstage_0/PREGATEDHADDR_RNIACTB1[27]:Y | cell | ADLIB:CFG2 | + | 0.100 | 8.732 | 8 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/slavestage_0/slave_arbiter/arbRegSMCurrentState_RNIOQ1G1[13]:D | net | SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/m0s0AddrSel | + | 0.631 | 9.363 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CoreAHBLite_0/matrix4x16/slavestage_0/slave_arbiter/arbRegSMCurrentState_RNIOQ1G1[13]:Y | cell | ADLIB:CFG4 | + | 0.087 | 9.450 | 22 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMoOI_ss3_0:C | net | SmartFusion2_FIC_Tutorial_sb_0/HREADYOUT_m_1 | + | 0.712 | 10.162 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMoOI_ss3_0:Y | cell | ADLIB:CFG4 | + | 0.087 | 10.249 | 2 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMoOI_m3[2]:D | net | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMoOI_ss3 | + | 0.097 | 10.346 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMoOI_m3[2]:Y | cell | ADLIB:CFG4 | + | 0.087 | 10.433 | 1 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/CFG_20:C | net | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMoOI[2] | + | 1.261 | 11.694 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/CFG_20:IPC | cell | ADLIB:CFG2_IP_BC | + | 0.208 | 11.902 | 1 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/INST_RAM1K18_IP:A_WEN[0] | net | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/A_WEN_net[0] | + | 0.074 | 11.976 | f | ||
| data arrival time | 11.976 | |||||||
| Data required time calculation | ||||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | Clock Constraint | 10.000 | 10.000 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | Clock source | + | 0.000 | 10.000 | r | |||
| Clock generation | + | 3.859 | 13.859 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_net | + | 0.461 | 14.320 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:YEn | cell | ADLIB:GBM | + | 0.178 | 14.498 | 9 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB0:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | + | 0.617 | 15.115 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB0:YR | cell | ADLIB:RGB | + | 0.316 | 15.431 | 8 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/FF_0:CLK | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB0_rgbr_net_1 | + | 0.490 | 15.921 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/FF_0:IPCLKn | cell | ADLIB:SLE_IP_CLK | + | 0.059 | 15.980 | 1 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/INST_RAM1K18_IP:A_CLK | net | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/A_CLK_net | + | 0.079 | 16.059 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/genblk1.CHTOLSRAMlOl/CHTOLSRAMo0i/INST_RAM1K18_IP:A_WEN[0] | Library setup time | ADLIB:RAM1K18_IP | - | 0.407 | 15.652 | |||
| data required time | 15.652 | |||||||
| Operating Conditions | WORST |
No Path
| From | To | Delay (ns) | Slack (ns) | Arrival (ns) | Required (ns) | Clock to Out (ns) | Operating Conditions | |
|---|---|---|---|---|---|---|---|---|
| Path 1 | SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[1].APB_32.GPOUT_reg[1]:CLK | GPIO_OUT[1] | 8.552 | 14.483 | 14.483 | WORST | ||
| Path 2 | SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[5].APB_32.GPOUT_reg[5]:CLK | GPIO_OUT[5] | 8.516 | 14.459 | 14.459 | WORST | ||
| Path 3 | SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[6].APB_32.GPOUT_reg[6]:CLK | GPIO_OUT[6] | 8.373 | 14.320 | 14.320 | WORST | ||
| Path 4 | SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[4].APB_32.GPOUT_reg[4]:CLK | GPIO_OUT[4] | 8.354 | 14.301 | 14.301 | WORST | ||
| Path 5 | SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[7].APB_32.GPOUT_reg[7]:CLK | GPIO_OUT[7] | 8.335 | 14.295 | 14.295 | WORST |
| Pin Name | Type | Net Name | Cell Name | Op | Delay (ns) | Total (ns) | Fanout | Edge |
|---|---|---|---|---|---|---|---|---|
| From: SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[1].APB_32.GPOUT_reg[1]:CLK | ||||||||
| To: GPIO_OUT[1] | ||||||||
| data required time | N/C | |||||||
| data arrival time | - | 14.483 | ||||||
| slack | N/C | |||||||
| Data arrival time calculation | ||||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | 0.000 | 0.000 | ||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | Clock source | + | 0.000 | 0.000 | r | |||
| Clock generation | + | 3.859 | 3.859 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_net | + | 0.461 | 4.320 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:YEn | cell | ADLIB:GBM | + | 0.178 | 4.498 | 9 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB6:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | + | 0.605 | 5.103 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB6:YR | cell | ADLIB:RGB | + | 0.316 | 5.419 | 30 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[1].APB_32.GPOUT_reg[1]:CLK | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB6_rgbr_net_1 | + | 0.512 | 5.931 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CoreGPIO_0_0/xhdl1.GEN_BITS[1].APB_32.GPOUT_reg[1]:Q | cell | ADLIB:SLE | + | 0.108 | 6.039 | 2 | f | |
| GPIO_OUT_obuf[1]/U0/U_IOOUTFF:A | net | GPIO_OUT_c[1] | + | 5.350 | 11.389 | f | ||
| GPIO_OUT_obuf[1]/U0/U_IOOUTFF:Y | cell | ADLIB:IOOUTFF_BYPASS | + | 0.330 | 11.719 | 1 | f | |
| GPIO_OUT_obuf[1]/U0/U_IOPAD:D | net | GPIO_OUT_obuf[1]/U0/DOUT | + | 0.098 | 11.817 | f | ||
| GPIO_OUT_obuf[1]/U0/U_IOPAD:PAD | cell | ADLIB:IOPAD_TRI | + | 2.666 | 14.483 | 0 | f | |
| GPIO_OUT[1] | net | GPIO_OUT[1] | + | 0.000 | 14.483 | f | ||
| data arrival time | 14.483 | |||||||
| Data required time calculation | ||||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | N/C | N/C | ||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | Clock source | + | 0.000 | N/C | r | |||
| Clock generation | + | 3.859 | N/C | |||||
| GPIO_OUT[1] | N/C | f | ||||||
| Operating Conditions | WORST |
| From | To | Delay (ns) | Slack (ns) | Arrival (ns) | Required (ns) | Recovery (ns) | Minimum Period (ns) | Skew (ns) | Operating Conditions | |
|---|---|---|---|---|---|---|---|---|---|---|
| Path 1 | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | SmartFusion2_FIC_Tutorial_sb_0/COREAHBTOAPB3_0/U_ApbAddrData/HRDATA[1]:ALn | 3.866 | 5.800 | 9.778 | 15.578 | 0.353 | 4.200 | -0.019 | WORST |
| Path 2 | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMOI[6]:ALn | 3.866 | 5.800 | 9.778 | 15.578 | 0.353 | 4.200 | -0.019 | WORST |
| Path 3 | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMOI[5]:ALn | 3.866 | 5.800 | 9.778 | 15.578 | 0.353 | 4.200 | -0.019 | WORST |
| Path 4 | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMOI[4]:ALn | 3.866 | 5.800 | 9.778 | 15.578 | 0.353 | 4.200 | -0.019 | WORST |
| Path 5 | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | SmartFusion2_FIC_Tutorial_sb_0/COREAHBLSRAM_0_0/CHTOLSRAMOl/CHTOLSRAMOI[3]:ALn | 3.866 | 5.800 | 9.778 | 15.578 | 0.353 | 4.200 | -0.019 | WORST |
| Pin Name | Type | Net Name | Cell Name | Op | Delay (ns) | Total (ns) | Fanout | Edge |
|---|---|---|---|---|---|---|---|---|
| From: SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | ||||||||
| To: SmartFusion2_FIC_Tutorial_sb_0/COREAHBTOAPB3_0/U_ApbAddrData/HRDATA[1]:ALn | ||||||||
| data required time | 15.578 | |||||||
| data arrival time | - | 9.778 | ||||||
| slack | 5.800 | |||||||
| Data arrival time calculation | ||||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | 0.000 | 0.000 | ||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | Clock source | + | 0.000 | 0.000 | r | |||
| Clock generation | + | 3.859 | 3.859 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_net | + | 0.461 | 4.320 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:YEn | cell | ADLIB:GBM | + | 0.178 | 4.498 | 9 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB7:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | + | 0.610 | 5.108 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB7:YL | cell | ADLIB:RGB | + | 0.317 | 5.425 | 1 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:CLK | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB7_rgbl_net_1 | + | 0.487 | 5.912 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:Q | cell | ADLIB:SLE | + | 0.092 | 6.004 | 1 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB:An | net | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_Z | + | 1.927 | 7.931 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB:YEn | cell | ADLIB:GBM | + | 0.374 | 8.305 | 6 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB/U0_RGB1_RGB3:An | net | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB/U0_YWn_GEast | + | 0.593 | 8.898 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB/U0_RGB1_RGB3:YR | cell | ADLIB:RGB | + | 0.316 | 9.214 | 41 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBTOAPB3_0/U_ApbAddrData/HRDATA[1]:ALn | net | SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB/U0_RGB1_RGB3_rgbr_net_1 | + | 0.564 | 9.778 | r | ||
| data arrival time | 9.778 | |||||||
| Data required time calculation | ||||||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0 | Clock Constraint | 10.000 | 10.000 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | Clock source | + | 0.000 | 10.000 | r | |||
| Clock generation | + | 3.859 | 13.859 | |||||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_net | + | 0.461 | 14.320 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST:YEn | cell | ADLIB:GBM | + | 0.178 | 14.498 | 9 | f | |
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB5:An | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast | + | 0.605 | 15.103 | f | ||
| SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB5:YR | cell | ADLIB:RGB | + | 0.316 | 15.419 | 41 | r | |
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBTOAPB3_0/U_ApbAddrData/HRDATA[1]:CLK | net | SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_RGB1_RGB5_rgbr_net_1 | + | 0.512 | 15.931 | r | ||
| SmartFusion2_FIC_Tutorial_sb_0/COREAHBTOAPB3_0/U_ApbAddrData/HRDATA[1]:ALn | Library recovery time | ADLIB:SLE | - | 0.353 | 15.578 | |||
| data required time | 15.578 | |||||||
| Operating Conditions | WORST |
No Path
No Path
No Path
No Path
No Path
No Path
No Path
No Path
No Path