Global Net Report

Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)

Date: Thu Apr 29 10:16:26 2021

Global Nets Information

From GB Location Net Name Fanout
1 GB[3] (509, 132) SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast 184
2 GB[7] (513, 132) SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB/U0_YWn_GEast 165

I/O to GB Connections

(none)

Fabric to GB Connections

From From Location To Net Name Net Type Fanout
1 SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:Q (716, 205) GB[7] SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_Z ROUTED 1

CCC to GB Connections

From From Location Pin Swapped for Back Annotation Only To Net Name Net Type Fanout
1 SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-NW1 (18, 254) GL0 => GL3 GB[3] SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_net HARDWIRED 1

CCC Input Connections

From From Location To (Pin Swapped for Back Annotation Only) CCC Location Net Name Net Type Fanout
1 SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0/I_RCOSC_25_50MHZ:CLKOUT (24, 254) SmartFusion2_FIC_Tutorial_sb_0/CCC_0/CCC_INST/INST_CCC_IP:RCOSC_25_50MHZ CCC-NW1 (18, 254) SmartFusion2_FIC_Tutorial_sb_0/FABOSC_0_RCOSC_25_50MHZ_CCC_OUT_RCOSC_25_50MHZ_CCC HARDWIRED 1

Local Nets to RGB Connections

(none)

Global Nets to RGB Connections

From From Location Net Name Fanout RGB Location Local Fanout
1 GB[3] (509, 132) SmartFusion2_FIC_Tutorial_sb_0/CCC_0/GL0_INST/U0_YWn_GEast 184 1 (770, 204) 1
2 (770, 207) 30
3 (770, 210) 41
4 (770, 213) 34
5 (770, 216) 37
6 (770, 219) 8
7 (770, 222) 24
8 (770, 252) 8
9 (770, 264) 1
2 GB[7] (513, 132) SmartFusion2_FIC_Tutorial_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNI9DDB/U0_YWn_GEast 165 1 (771, 207) 27
2 (771, 210) 41
3 (771, 213) 32
4 (771, 216) 35
5 (771, 219) 6
6 (771, 222) 24