***********************************************
       Libero SoC, MSS and IP Core Versions
***********************************************

This design was tested with the following: 
	
 Libero SoC Version  : v2025.2	
 SoftConsole Version : v2021.3
 Board	             : IGLOO2 and SmartFusion2 Eval Kits (REV D or later)
		

***********************************************
     DESIGN FILE DIRECTORY STRUCTURE
***********************************************


m2s_m2gl_an6432_df
    |
    |
    |---HW
    |      |--IGLOO2
	|      |--SmartFusion2
    |     
    |---FW (applicable to SmartFusion2 design)
    |          
    |---GUI_Installer
    |
    |---Programming_files
    |      |
    |      |--top_IGL002.job
	|      |--top_SmartFusion2.job
    |      
    |---Readme.txt
    

GUI_Installer
======================================================================================================
This folder consists the Host PC GUI installer to run the demo design.

HW
=========================================================================================================
This folder contains tcl scripts to create IGLOO2 and SmartFusion2 demo designs.

FW
=========================================================================================================
For reference, the final SoftConsole project is provided under this folder. This softconsole project is applicable 
and created for SmartFusion2 Evaluation Kit only.

Programming_files
========================================================================================================
This folder consists the programming file for IGLOO2 and SmartFusion2 device.