m255
K4
z2
13
cModel Technology
Z0 dD:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/simulation
!s112 0.1
!i10d 8192
!i10e 25
!i10f 100
vAHBMASTER_FIC_Z1
Z1 !s110 1393466812
IdSehA;WCN67e?:KYoBf4K0
Z2 V`JN@9S9cnhjKRR_L]QIcM3
Z3 dD:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/simulation
Z4 w1393466800
Z5 8D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/synthesis/Top.v
Z6 FD:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/synthesis/Top.v
L0 1003
Z7 OW;L;10.2c;57
r1
31
Z8 !s108 1393466812.515000
Z9 !s107 D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/synthesis/Top.v|
Z10 !s90 -reportprogress|300|-work|postsynth|D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/synthesis/Top.v|
Z11 o-work postsynth -O0
n@a@h@b@m@a@s@t@e@r_@f@i@c_@z1
!i10b 1
!s100 _NP]TcDL=XnLm_9C>zekB3
!s85 0
!s101 -O0
vCAHBtoAPB3IOl
Z12 !s110 1393466813
IXLK8RQdYAEUME<XZQ]hEi3
R2
R3
R4
R5
R6
L0 6262
R7
r1
31
R8
R9
R10
R11
n@c@a@h@bto@a@p@b3@i@ol
!i10b 1
!s100 o;V8@c]@naKAJe09k>V;C0
!s85 0
!s101 -O0
vCAHBtoAPB3O
R12
Ii_=V8_LE]hKFD?T:mQQ;z3
R2
R3
R4
R5
R6
L0 6042
R7
r1
31
R8
R9
R10
R11
n@c@a@h@bto@a@p@b3@o
!i10b 1
!s100 iF>XAW[Q^hA^_H[:d>odb1
!s85 0
!s101 -O0
vCAHBtoAPB3O1I
R12
InGL^d[J9Glf>hM^DASzQ>1
R2
R3
R4
R5
R6
L0 6301
R7
r1
31
R8
R9
R10
R11
n@c@a@h@bto@a@p@b3@o1@i
!i10b 1
!s100 NAI1FA]S<PSmbVENTCEC01
!s85 0
!s101 -O0
vCOREAHBLITE_DEFAULTSLAVESM_default_slave_sm
R1
I0=nlO4OK[QdVYlhR8Q9kY0
R2
R3
R4
R5
R6
L0 3221
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@d@e@f@a@u@l@t@s@l@a@v@e@s@m_default_slave_sm
!i10b 1
!s100 HOn^7YVa5L6l<FPJhciQ11
!s85 0
!s101 -O0
vCOREAHBLITE_MASTERSTAGE_1_1_85_65538_0_1_0
R1
IaBjb=Ae9]BL82CaGBkU[b3
R2
R3
R4
R5
R6
L0 3320
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@m@a@s@t@e@r@s@t@a@g@e_1_1_85_65538_0_1_0
!i10b 1
!s100 =?h>[dmgz>MEiibT?;Oc[2
!s85 0
!s101 -O0
vCOREAHBLITE_MATRIX4X16_1_1_85_65538_0_0_0
R12
I4S2>@Hf:gIH1WoQYE_K]e1
R2
R3
R4
R5
R6
L0 4705
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@m@a@t@r@i@x4@x16_1_1_85_65538_0_0_0
!i10b 1
!s100 ag?=dECNjMFOek47zSLzd1
!s85 0
!s101 -O0
vCOREAHBLITE_SLAVEARBITER
R12
I1ECOGlWZ@hHiW>jZ3M;GK1
R2
R3
R4
R5
R6
L0 4295
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@s@l@a@v@e@a@r@b@i@t@e@r
!i10b 1
!s100 :VgRMHcSY]8oEl_eoL?M^0
!s85 0
!s101 -O0
vCOREAHBLITE_SLAVEARBITER_0
R1
I5THUN`=78CWDSGKlcmU1M2
R2
R3
R4
R5
R6
L0 3922
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@s@l@a@v@e@a@r@b@i@t@e@r_0
!i10b 1
!s100 oRm04Wd87m@Kk<4^:e9PT1
!s85 0
!s101 -O0
vCOREAHBLITE_SLAVESTAGE_slavestage_1
R12
IQ??F==jCX5@KTNnWYH3Pm3
R2
R3
R4
R5
R6
L0 4494
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@s@l@a@v@e@s@t@a@g@e_slavestage_1
!i10b 1
!s100 U[dZ[@BDIRP8CNRFl=2ob0
!s85 0
!s101 -O0
vCOREAHBLITE_SLAVESTAGE_slavestage_16
R12
I_laPc0k?hc_^WF`Z6OBFK2
R2
R3
R4
R5
R6
L0 4071
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@l@i@t@e_@s@l@a@v@e@s@t@a@g@e_slavestage_16
!i10b 1
!s100 BzXXYLnZFzeW36`9QQAji3
!s85 0
!s101 -O0
vCoreAHBLite_Z4
R12
IJH<X@_<=S3WWngB;1c2TV3
R2
R3
R4
R5
R6
L0 5170
R7
r1
31
R8
R9
R10
R11
n@core@a@h@b@lite_@z4
!i10b 1
!s100 zj?Po:e>nf4RG=EC2bYAg0
!s85 0
!s101 -O0
vCOREAHBTOAPB3_19s
R12
Ia4E@IPF6gj_G=]TS50GTj3
R2
R3
R4
R5
R6
L0 6652
R7
r1
31
R8
R9
R10
R11
n@c@o@r@e@a@h@b@t@o@a@p@b3_19s
!i10b 1
!s100 e21f@F9F03ZJFk]`]0iK:1
!s85 0
!s101 -O0
vCoreAPB3_Z5
R1
I00B:kRIn_XBZRUaT9E`Dh3
R2
R3
R4
R5
R6
L0 3195
R7
r1
31
R8
R9
R10
R11
n@core@a@p@b3_@z5
!i10b 1
!s100 Y5HjNDY=W^R3_Ie7Q[H:^2
!s85 0
!s101 -O0
vCoreResetP_Z6
R1
IfNI=jfGZ4NBWRBkGD@`h<3
R2
R3
R4
R5
R6
L0 3110
R7
r1
31
R8
R9
R10
R11
n@core@reset@p_@z6
!i10b 1
!s100 NBbNH6OU]P1I:fH64TVh;1
!s85 0
!s101 -O0
vcounter28
R12
ImA:n;Z`c[5hz`iB4m@mh93
R2
R3
R4
R5
R6
L0 7576
R7
r1
31
R8
R9
R10
R11
!i10b 1
!s100 [I<D@Sk@J??D:]<Xbko_81
!s85 0
!s101 -O0
vmem_apb_wrp_8s_8s
R1
IShkSP[NKzW6A99bL0YAZ33
R2
R3
R4
R5
R6
L0 2869
R7
r1
31
R8
R9
R10
R11
!i10b 1
!s100 ?;UFG[LOK2dfjOXV@GDda1
!s85 0
!s101 -O0
vMSS_010
R1
IkOM[9Yk4[M]F;n2;BaDi61
R2
R3
R4
R5
R6
L0 15
R7
r1
31
R8
R9
R10
R11
n@m@s@s_010
!i10b 1
!s100 S;3cTOI]DBISQiKdWO6jT2
!s85 0
!s101 -O0
vmux_blk
R1
IcSU4bKGenRm;bG6mZeV^92
R2
R3
R4
R5
R6
L0 2605
R7
r1
31
R8
R9
R10
R11
!i10b 1
!s100 _ofRg7M@mFW4Wg4P5BQal2
!s85 0
!s101 -O0
vmy_hpms
R12
IVGmbXX[eN><^O8HS;Wh;>3
R2
R3
R4
R5
R6
L0 6861
R7
r1
31
R8
R9
R10
R11
!i10b 1
!s100 MD6EaK3eF<5Th]h>ac;zD3
!s85 0
!s101 -O0
vmy_hpms_CCC_0_FCCC
R12
IhEiF5[290K9:N6FHY0R@_1
R2
R3
R4
R5
R6
L0 6001
R7
r1
31
R8
R9
R10
R11
nmy_hpms_@c@c@c_0_@f@c@c@c
!i10b 1
!s100 @QX<nX<ddc2MXKTH=gIh82
!s85 0
!s101 -O0
vmy_hpms_FABOSC_0_OSC
R1
I69XO]Yj6Ne3VcciEzCG683
R2
R3
R4
R5
R6
L0 3095
R7
r1
31
R8
R9
R10
R11
nmy_hpms_@f@a@b@o@s@c_0_@o@s@c
!i10b 1
!s100 RRHR:JN:;ac]Wb39@Z]mb1
!s85 0
!s101 -O0
vmy_hpms_HPMS
R12
ITmT`8UZi0Ymgn3DAZ]U6J3
R2
R3
R4
R5
R6
L0 5508
R7
r1
31
R8
R9
R10
R11
nmy_hpms_@h@p@m@s
!i10b 1
!s100 <J60;Z4z2WZdaDG34FD672
!s85 0
!s101 -O0
vmy_hpms_top
R12
IQX6e<WA91[194DS;f^2?N3
R2
R3
R4
R5
R6
L0 7417
R7
r1
31
R8
R9
R10
R11
!i10b 1
!s100 amKQ2ChAd=k0lNgNk<@G^1
!s85 0
!s101 -O0
vRAM_with_wrapper
R1
I4DGdLTX3VJN;?]W<EgK5:3
R2
R3
R4
R5
R6
L0 2978
R7
r1
31
R8
R9
R10
R11
n@r@a@m_with_wrapper
!i10b 1
!s100 m0K0C:D@<7?l;iO348?GB3
!s85 0
!s101 -O0
vRCOSC_25_50MHZ
R1
IS^7VA0UNWKUhHDhF@]0O]3
R2
R3
R4
R5
R6
L0 5
R7
r1
31
R8
R9
R10
R11
n@r@c@o@s@c_25_50@m@h@z
!i10b 1
!s100 ^A6>TEA`k35j9GnzlC]7^0
!s85 0
!s101 -O0
vSRAM_64x8
R1
IEMILn0E[SPn5k3We]JER]3
R2
R3
R4
R5
R6
L0 2811
R7
r1
31
R8
R9
R10
R11
n@s@r@a@m_64x8
!i10b 1
!s100 llH^z7HmN93WlzLJ8`CBC3
!s85 0
!s101 -O0
vSRAM_64x8_SRAM_64x8_0_TPSRAM
R1
IKC>gTNcTiREH9?9eH4Z]g3
R2
R3
R4
R5
R6
L0 2733
R7
r1
31
R8
R9
R10
R11
n@s@r@a@m_64x8_@s@r@a@m_64x8_0_@t@p@s@r@a@m
!i10b 1
!s100 4_9Ugh?fXIP[VOMHYTNTL2
!s85 0
!s101 -O0
vtestbench
R12
!i10b 1
!s100 okjRk6Bln0;aK7YK=GSIg0
I>SZ^;JTRMM5[cC;7V>eYl2
R2
R3
w1393464934
8D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/component/work/Top/testbench.v
FD:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/component/work/Top/testbench.v
L0 12
R7
r1
!s85 0
31
!s108 1393466813.610000
!s107 D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/component/work/Top/testbench.v|
!s90 -reportprogress|300|+incdir+D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/component/work/Top|-work|postsynth|D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/component/work/Top/testbench.v|
!s101 -O0
R11
!s92 +incdir+D:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/component/work/Top -work postsynth -O0
vTop
R12
I;CG8b5j]f6nZPjgdRDL:E0
R2
R3
R4
R5
R6
L0 7841
R7
r1
31
R8
R9
R10
R11
n@top
!i10b 1
!s100 NK?HaW?o<2aRNF[I^eHh<2
!s85 0
!s101 -O0